目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64208 - Vis à métaux tête fraisée fendue - DIN 963 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a4/64208.prj},{NB=emile_maurin_642085X50},{REF=642085X50},{DXL=5x50},{MAT=Inox A4},{D=5.0},{L=50},{D3=4.019},{P=0.800},{DF=4.480},{DK=9.2},{A=1.600},{B=25.000},{X=1.000},{K=2.50},{N=1.200},{R=0.500},{T=1.300},{FORM=1.000},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
Emile Maurin 642081,6X4
642081,6X4
1.6x4
Inox A4
1.6
4
3.0
0.96
Emile Maurin 642081,6X5
642081,6X5
1.6x5
Inox A4
1.6
5
3.0
0.96
Emile Maurin 642081,6X6
642081,6X6
1.6x6
Inox A4
1.6
6
3.0
0.96
Emile Maurin 642081,6X8
642081,6X8
1.6x8
Inox A4
1.6
8
3.0
0.96
Emile Maurin 642081,6X10
642081,6X10
1.6x10
Inox A4
1.6
10
3.0
0.96
Emile Maurin 642082X4
642082X4
2x4
Inox A4
2.0
4
3.8
1.20
Emile Maurin 642082X5
642082X5
2x5
Inox A4
2.0
5
3.8
1.20
Emile Maurin 642082X6
642082X6
2x6
Inox A4
2.0
6
3.8
1.20
Emile Maurin 642082X8
642082X8
2x8
Inox A4
2.0
8
3.8
1.20
Emile Maurin 642082X10
642082X10
2x10
Inox A4
2.0
10
3.8
1.20
Emile Maurin 642082X12
642082X12
2x12
Inox A4
2.0
12
3.8
1.20
Emile Maurin 642082X16
642082X16
2x16
Inox A4
2.0
16
3.8
1.20
Emile Maurin 642082X20
642082X20
2x20
Inox A4
2.0
20
3.8
1.20
Emile Maurin 642082,5X4
642082,5X4
2.5x4
Inox A4
2.5
4
4.7
1.50
Emile Maurin 642082,5X5
642082,5X5
2.5x5
Inox A4
2.5
5
4.7
1.50
Emile Maurin 642082,5X6
642082,5X6
2.5x6
Inox A4
2.5
6
4.7
1.50
Emile Maurin 642082,5X8
642082,5X8
2.5x8
Inox A4
2.5
8
4.7
1.50
Emile Maurin 642082,5X10
642082,5X10
2.5x10
Inox A4
2.5
10
4.7
1.50
Emile Maurin 642082,5X12
642082,5X12
2.5x12
Inox A4
2.5
12
4.7
1.50
Emile Maurin 642082,5X16
642082,5X16
2.5x16
Inox A4
2.5
16
4.7
1.50
Emile Maurin 642082,5X20
642082,5X20
2.5x20
Inox A4
2.5
20
4.7
1.50
Emile Maurin 642082,5X25
642082,5X25
2.5x25
Inox A4
2.5
25
4.7
1.50
Emile Maurin 642083X4
642083X4
3x4
Inox A4
3.0
4
5.6
1.65
Emile Maurin 642083X5
642083X5
3x5
Inox A4
3.0
5
5.6
1.65
Emile Maurin 642083X6
642083X6
3x6
Inox A4
3.0
6
5.6
1.65
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表