目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62412 - Vis à tôle tête fraisée bombée Phillips - DIN 7983 Type C - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62412.prj},{NB=emile_maurin_624124,2X38},{REF=624124,2X38},{DXL=4.2x38},{D=4.2},{P=1.400},{D3=3.100},{L=38.0},{R=10.495},{DK=8.100},{K=2.50},{EMP=2},{C=0.500},{N=0.933},{N1=5.600},{T=1.220},{M=4.500},{MAT=0.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
EMP
Empreinte n°
ⁿ/ₐ
Emile Maurin 624122,9X6,5
624122,9X6,5
2.9x6.5
2.9
6.5
5.500
1.70
1
Emile Maurin 624122,9X9,5
624122,9X9,5
2.9x9.5
2.9
9.5
5.500
1.70
1
Emile Maurin 624122,9X13
624122,9X13
2.9x13
2.9
13.0
5.500
1.70
1
Emile Maurin 624122,9X16
624122,9X16
2.9x16
2.9
16.0
5.500
1.70
1
Emile Maurin 624122,9X19
624122,9X19
2.9x19
2.9
19.0
5.500
1.70
1
Emile Maurin 624122,9X22
624122,9X22
2.9x22
2.9
22.0
5.500
1.70
1
Emile Maurin 624123,5X6,5
624123,5X6,5
3.5x6.5
3.5
6.5
6.800
2.10
2
Emile Maurin 624123,5X9,5
624123,5X9,5
3.5x9.5
3.5
9.5
6.800
2.10
2
Emile Maurin 624123,5X13
624123,5X13
3.5x13
3.5
13.0
6.800
2.10
2
Emile Maurin 624123,5X16
624123,5X16
3.5x16
3.5
16.0
6.800
2.10
2
Emile Maurin 624123,5X19
624123,5X19
3.5x19
3.5
19.0
6.800
2.10
2
Emile Maurin 624123,5X22
624123,5X22
3.5x22
3.5
22.0
6.800
2.10
2
Emile Maurin 624123,5X25
624123,5X25
3.5x25
3.5
25.0
6.800
2.10
2
Emile Maurin 624123,5X32
624123,5X32
3.5x32
3.5
32.0
6.800
2.10
2
Emile Maurin 624123,5X38
624123,5X38
3.5x38
3.5
38.0
6.800
2.10
2
Emile Maurin 624123,9X9,5
624123,9X9,5
3.9x9.5
3.9
9.5
7.500
2.30
2
Emile Maurin 624123,9X13
624123,9X13
3.9x13
3.9
13.0
7.500
2.30
2
Emile Maurin 624123,9X16
624123,9X16
3.9x16
3.9
16.0
7.500
2.30
2
Emile Maurin 624123,9X19
624123,9X19
3.9x19
3.9
19.0
7.500
2.30
2
Emile Maurin 624123,9X22
624123,9X22
3.9x22
3.9
22.0
7.500
2.30
2
Emile Maurin 624123,9X25
624123,9X25
3.9x25
3.9
25.0
7.500
2.30
2
Emile Maurin 624123,9X32
624123,9X32
3.9x32
3.9
32.0
7.500
2.30
2
Emile Maurin 624123,9X38
624123,9X38
3.9x38
3.9
38.0
7.500
2.30
2
Emile Maurin 624123,9X45
624123,9X45
3.9x45
3.9
45.0
7.500
2.30
2
Emile Maurin 624123,9X50
624123,9X50
3.9x50
3.9
50.0
7.500
2.30
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表