目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 74970 - Rondelle autobloquante collée à effet de pente HEICO LOCK® - Inox A4-316L
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a4/74970.prj},{NB=emile_maurin_7497014},{REF=7497014},{D=M14},{D1=15.2},{D2=23.0},{S=3.6},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
REF
Reference
ⁿ/ₐ
D
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 749703
749703
M3
3.4
7.0
1.6
Emile Maurin 749703,5
749703,5
M3.5
3.9
7.6
1.6
Emile Maurin 749704
749704
M4
4.4
7.6
1.6
Emile Maurin 749705
749705
M5
5.4
9.0
1.6
Emile Maurin 749706
749706
M6
6.5
10.8
1.6
Emile Maurin 749708
749708
M8
8.6
13.5
2.6
Emile Maurin 7497010
7497010
M10
10.7
16.6
2.6
Emile Maurin 7497011
7497011
M11
11.4
18.5
2.6
Emile Maurin 7497012
7497012
M12
13.0
19.5
2.6
Emile Maurin 7497014
7497014
M14
15.2
23.0
3.6
Emile Maurin 7497016
7497016
M16
17.0
25.4
3.6
Emile Maurin 7497018
7497018
M18
19.5
29.0
3.6
Emile Maurin 7497020
7497020
M20
21.4
30.7
3.6
Emile Maurin 7497022
7497022
M22
23.4
34.5
3.6
Emile Maurin 7497024
7497024
M24
25.3
39.0
3.6
Emile Maurin 7497027
7497027
M27
28.4
42.0
6.6
Emile Maurin 7497030
7497030
M30
31.4
47.0
6.6
Emile Maurin 7497033
7497033
M33
34.4
48.5
6.6
Emile Maurin 7497036
7497036
M36
37.4
55.0
6.6
Emile Maurin 7497039
7497039
M39
40.4
58.5
6.6
Emile Maurin 7497042
7497042
M42
43.2
63.0
6.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表