目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64512 - Rondelle élastique "GROWER" - DIN 127B - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a4/64512.prj},{NB=emile_maurin_6451212},{REF=6451212},{MAT=Inox A4},{IDNR=},{NENN=12.000},{D=12.0},{D1=12.2},{D2=21.1},{S=2.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Diamètre nominal
ⁿ/ₐ
D1
Diamètre intérieur
[mm]
D2
Diamètre extérieur
[mm]
S
Epaisseur
[mm]
Emile Maurin 645122
645122
Inox A4
2.0
2.1
4.1
0.5
Emile Maurin 645122,5
645122,5
Inox A4
2.5
2.6
5.1
0.6
Emile Maurin 645123
645123
Inox A4
3.0
3.1
6.2
0.8
Emile Maurin 645124
645124
Inox A4
4.0
4.1
7.6
0.9
Emile Maurin 645125
645125
Inox A4
5.0
5.1
9.2
1.2
Emile Maurin 645126
645126
Inox A4
6.0
6.1
11.8
1.6
Emile Maurin 645128
645128
Inox A4
8.0
8.1
14.8
2.0
Emile Maurin 6451210
6451210
Inox A4
10.0
10.2
18.1
2.2
Emile Maurin 6451212
6451212
Inox A4
12.0
12.2
21.1
2.5
Emile Maurin 6451214
6451214
Inox A4
14.0
14.2
24.4
3.0
Emile Maurin 6451216
6451216
Inox A4
16.0
16.2
27.4
3.5
Emile Maurin 6451218
6451218
Inox A4
18.0
18.2
29.4
3.5
Emile Maurin 6451220
6451220
Inox A4
20.0
20.2
33.6
4.0
Emile Maurin 6451222
6451222
Inox A4
22.0
22.5
35.9
4.0
Emile Maurin 6451224
6451224
Inox A4
24.0
24.5
40.0
5.0
Emile Maurin 6451227
6451227
Inox A4
27.0
27.5
43.0
5.0
Emile Maurin 6451230
6451230
Inox A4
30.0
30.5
48.2
6.0
Emile Maurin 6451233
6451233
Inox A4
33.0
33.5
55.2
6.0
Emile Maurin 6451236
6451236
Inox A4
36.0
36.5
58.2
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表