目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62505 - Rondelle plate large type "L" - NFE 25514 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a2/62505.prj},{NB=emile_maurin_6250514},{REF=6250514},{MAT=Inox A2},{IDNR=},{D=14},{D1=15.00},{D2=36},{S=2.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
nominal
[mm]
D1
mini
[mm]
D2
maxi
[mm]
S
nom
[mm]
Emile Maurin 625053
625053
Inox A2
3
3.20
12
0.8
Emile Maurin 625054
625054
Inox A2
4
4.30
14
0.8
Emile Maurin 625055
625055
Inox A2
5
5.30
16
1.0
Emile Maurin 625056
625056
Inox A2
6
6.40
18
1.2
Emile Maurin 625058
625058
Inox A2
8
8.40
22
1.5
Emile Maurin 6250510
6250510
Inox A2
10
10.50
27
2.0
Emile Maurin 6250512
6250512
Inox A2
12
13.00
32
2.5
Emile Maurin 6250514
6250514
Inox A2
14
15.00
36
2.5
Emile Maurin 6250516
6250516
Inox A2
16
17.00
40
3.0
Emile Maurin 6250518
6250518
Inox A2
18
19.00
45
3.0
Emile Maurin 6250520
6250520
Inox A2
20
21.00
50
3.0
Emile Maurin 6250522
6250522
Inox A2
22
23.00
55
3.0
Emile Maurin 6250524
6250524
Inox A2
24
25.00
60
4.0
Emile Maurin 6250527
6250527
Inox A2
27
28.00
65
4.0
Emile Maurin 6250530
6250530
Inox A2
30
31.00
70
4.0
Emile Maurin 6250536
6250536
Inox A2
36
37.00
80
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表