目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64610 - Ecrou haut H=D HH - UNI 5587 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a4/64610.prj},{NB=emile_maurin_6461014},{REF=6461014},{MAT=Acier inoxydable A4},{IDNR=},{NENN=M14},{D=14},{D1=11.835},{P=2.000},{M=14.1},{S=22.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 646103
646103
Acier inoxydable A4
3
2.4
5.5
Emile Maurin 646104
646104
Acier inoxydable A4
4
3.2
7.0
Emile Maurin 646105
646105
Acier inoxydable A4
5
5.1
8.0
Emile Maurin 646106
646106
Acier inoxydable A4
6
5.7
10.0
Emile Maurin 646108
646108
Acier inoxydable A4
8
7.5
13.0
Emile Maurin 6461010
6461010
Acier inoxydable A4
10
9.3
17.0
Emile Maurin 6461012
6461012
Acier inoxydable A4
12
12.0
19.0
Emile Maurin 6461014
6461014
Acier inoxydable A4
14
14.1
22.0
Emile Maurin 6461016
6461016
Acier inoxydable A4
16
16.4
24.0
Emile Maurin 6461018
6461018
Acier inoxydable A4
18
15.0
27.0
Emile Maurin 6461020
6461020
Acier inoxydable A4
20
20.3
30.0
Emile Maurin 6461024
6461024
Acier inoxydable A4
24
23.9
36.0
Emile Maurin 6461027
6461027
Acier inoxydable A4
27
22.0
42.0
Emile Maurin 6461030
6461030
Acier inoxydable A4
30
28.6
46.0
Emile Maurin 6461033
6461033
Acier inoxydable A4
33
26.0
50.0
Emile Maurin 6461036
6461036
Acier inoxydable A4
36
34.7
55.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70500 - Plain washer normal type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 43681 - Ecrou hexagonal autofreiné à anneau non métallique - DIN 982...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 74980 - Rondelle autobloquante collée large à effet de pente HEICO L...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
29.07.2020
Reference 62703 - Parallel pin - ISO 2338 DIN 7 - Stainless steel A1
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62409 - Raised countersunk head tapping screw form C six lobe rec...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62214 - Countersunk raised head machine screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 64652 - Threaded rod thread 3 meter - DIN 976-2 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 74970 - HEICO LOCK® double serrated bounded washer with slope eff...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64525 - Spring lock washer for cheese head screw - DIN 7980 - Sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62516 - Serrated conical spring washer CS large type NFE 25511 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62508 - Stamped plain washer DIN 125 A - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64214 - Countersunk raised head machine screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表