目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64601 - Ecrou hexagonal Hu - DIN 934 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a4/64601.prj},{NB=emile_maurin_6460114},{REF=6460114},{MAT=Acier inoxydable A4},{IDNR=},{NENN=M14},{D=14.0},{D1=11.835},{P=2.000},{M=11.0},{S=22.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 646011,6
646011,6
Acier inoxydable A4
1.6
1.3
3.2
Emile Maurin 646012
646012
Acier inoxydable A4
2.0
1.6
4.0
Emile Maurin 646012,5
646012,5
Acier inoxydable A4
2.5
2.0
5.0
Emile Maurin 646013
646013
Acier inoxydable A4
3.0
2.4
5.5
Emile Maurin 646013,5
646013,5
Acier inoxydable A4
3.5
2.8
6.0
Emile Maurin 646014
646014
Acier inoxydable A4
4.0
3.2
7.0
Emile Maurin 646015
646015
Acier inoxydable A4
5.0
4.0
8.0
Emile Maurin 646016
646016
Acier inoxydable A4
6.0
5.0
10.0
Emile Maurin 646017
646017
Acier inoxydable A4
7.0
5.5
11.0
Emile Maurin 646018
646018
Acier inoxydable A4
8.0
6.5
13.0
Emile Maurin 6460110
6460110
Acier inoxydable A4
10.0
8.0
17.0
Emile Maurin 6460112
6460112
Acier inoxydable A4
12.0
10.0
19.0
Emile Maurin 6460114
6460114
Acier inoxydable A4
14.0
11.0
22.0
Emile Maurin 6460116
6460116
Acier inoxydable A4
16.0
13.0
24.0
Emile Maurin 6460118
6460118
Acier inoxydable A4
18.0
15.0
27.0
Emile Maurin 6460120
6460120
Acier inoxydable A4
20.0
16.0
30.0
Emile Maurin 6460122
6460122
Acier inoxydable A4
22.0
18.0
32.0
Emile Maurin 6460124
6460124
Acier inoxydable A4
24.0
19.0
36.0
Emile Maurin 6460127
6460127
Acier inoxydable A4
27.0
22.0
41.0
Emile Maurin 6460130
6460130
Acier inoxydable A4
30.0
24.0
46.0
Emile Maurin 6460133
6460133
Acier inoxydable A4
33.0
26.0
50.0
Emile Maurin 6460136
6460136
Acier inoxydable A4
36.0
29.0
55.0
Emile Maurin 6460139
6460139
Acier inoxydable A4
39.0
31.0
60.0
Emile Maurin 6460142
6460142
Acier inoxydable A4
42.0
34.0
65.0
Emile Maurin 6460145
6460145
Acier inoxydable A4
45.0
36.0
70.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64503 - Plain washer narrow type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62503 - Plain washer narrow type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64505 - Plain washer large type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 - Stai...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64603 - Low Hexagon nut DIN 439 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64202 - Hexagon socket button head cap screw - ISO 7380 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64205 - Hexagon socket set screw cone point - ISO 4027 DIN 914 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64508 - Stamped plain washer DIN 125 A - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64102 - Hexagon head screw half thread - DIN 931 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64511 - Plain washer large type DIN 9021 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表