目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 78000 - Ecrou à frapper - Acier brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Autres Ecrous
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/autres_ecrous/78000.prj},{NB=emile_maurin_780005X8},{REF=780005X8},{MAT=Acier brut},{D=5},{D1=4.134},{M=8},{B=1.000},{R=0.400},{D2=6.200},{R1=1.200},{M1=5.600},{B1=1.200},{H1=6.558},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
M
[mm]
Emile Maurin 780004X6
780004X6
Acier brut
4
6
Emile Maurin 780005X8
780005X8
Acier brut
5
8
Emile Maurin 780006X9
780006X9
Acier brut
6
9
Emile Maurin 780008X11
780008X11
Acier brut
8
11
Emile Maurin 7800010X13
7800010X13
Acier brut
10
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表