目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
DS-RV - Ventil mit Mutter und Schneidring
Gates Tube Fittings
Rückschlagventile
Strömung von Einschraubzapfen
Powered by
CAD模型選擇
{emb/ruckschlagventile/rv/ds_rv.prj},{NB=RV22RLW},{BESTELLNR=RV22RLW},{AD=22.0},{S1=20.5},{S2=46},{S3=41},{L2=71.0},{I2=55.0},{D7=32},{I=16},{GEW=50.0},{L=52.000},{NDM1=30.000},{P1=2.000},{NDM2=40.000},{P2=1.500},{AD1=24.300},{AD2=18.000},{LK=38.000},{I1=30.500},{I22=15.500},{I3=4.000},{I4=14.000},{I5=5.000},{I6=11.500},{I7=0.000},{H1=36.000},{D1=45.900},{D2=27.000},{D3=30.000},{D4=0.000},{A1=0.900},{A2=0.500},{A3=1.600},{K1=30.000},{K2=3.000},{K3=90.000},{K4=10.000},{K5=24.000},{K6=0.000},{R1=1.000},{R2=0.000},{VERS=1.000},{MANU=Gates Tube Fittings GmbH},{BZ=DS-RV 22-RL/WD/ZN},{PN=L / PB 160 (400)},{INFO=Rückschlagventil},{G=G3/4” A},{OBLF=Zink-Nickel},{WERK=Stahl},{M1=M30X2},{M2=M40X1.5},{SK=XRVRMLS },{XM=XM20S}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZ
Bezeichnung
ⁿ/ₐ
AD
Rohr
[mm]
PN
Druck bar
ⁿ/ₐ
INFO
Infotext
ⁿ/ₐ
S1
Schlüsselweite
[mm]
S2
Schlüsselweite
[mm]
S3
Schlüsselweite
[mm]
L2
Länge
[mm]
I2
Länge
[mm]
D7
Durchmesser
[mm]
I
Länge
[mm]
G
Gewinde
ⁿ/ₐ
OBLF
Oberfläche
ⁿ/ₐ
WERK
Werkstoff
ⁿ/ₐ
RV10MLW
DS-RV 10-ML/WD/ZN
10.0
L / PB 250 (625)
Rückschlagventil
16.0
24
22
53.0
38.5
19
12
M14x1,5
Zink-Nickel
Stahl
RV10MLW2
DS-RV 10-ML/WD/2 BAR/ZN
10.0
L / PB 250 (625)
Rückschlagventil
16.0
24
22
53.0
38.5
19
12
M14x1,5
Zink-Nickel
Stahl
RV10MSW
DS-RV 10-MS/WD/ZN
10.0
S / PB 400 (1000)
Rückschlagventil
17.5
24
22
54.0
38.0
22
12
M16x1,5
Zink-Nickel
Stahl
RV10RLW
DS-RV 10-RL/WD/ZN
10.0
L / PB 250 (625)
Rückschlagventil
17.5
24
22
53.0
38.5
19
12
G1/4” A
Zink-Nickel
Stahl
RV10RLW05
DS-RV 10-RL/WD/0,5 BAR/ZN
10.0
L / PB 250 (625)
Rückschlagventil
17.5
24
22
53.0
38.5
19
12
G1/4” A
Zink-Nickel
Stahl
RV10RLW10V
RV 10-RL/WD/10BAR/1.4571
10.0
-
Rückschlagventil
17.5
24
22
53.0
38.5
19
12
G1/4” A
1.4571
RV10RLW3
DS-RV 10-RL/WD/3 BAR/ZN
10.0
L / PB 250 (625)
Rückschlagventil
17.5
24
22
53.0
38.5
19
12
G1/4” A
Zink-Nickel
Stahl
RV10RLW3V
RV 10-RL/WD/3 BAR/1.4571
10.0
-
Rückschlagventil
17.5
24
22
53.0
38.5
19
12
G1/4” A
1.4571
RV10RLWV
RV 10-RL/WD/1.4571
10.0
L / PB 250
Rückschlagventil
17.5
24
22
53.0
38.5
19
12
G1/4” A
1.4571
RV10RSW
DS-RV 10-RS/WD/ZN
10.0
S / PB 400 (1000)
Rückschlagventil
17.5
24
22
54.0
38.0
22
12
G3/8” A
Zink-Nickel
Stahl
RV10RSW02
DS-RV 10-RS/WD/0,2 BAR/ZN
10.0
S / PB 400 (1000)
Rückschlagventil
17.5
24
22
54.0
38.0
22
12
G3/8” A
Zink-Nickel
Stahl
RV10RSWV
RV 10-RS/WD/1.4571
10.0
S / PB 400
Rückschlagventil
17.5
24
22
54.0
38.0
22
12
G3/8” A
1.4571
RV12MLW
DS-RV 12-ML/WD/ZN
12.0
L / PB 250 (625)
Rückschlagventil
16.0
30
27
57.0
42.5
22
12
M16x1,5
Zink-Nickel
Stahl
RV12MLW05
DS-RV 12-ML/WD/0,5 BAR/ZN
12.0
L / PB 250 (625)
Rückschlagventil
16.0
30
27
57.0
42.5
22
12
M16x1,5
Zink-Nickel
Stahl
RV12MSW
DS-RV 12-MS/WD/ZN
12.0
S / PB 400 (1000)
Rückschlagventil
18.0
27
24
57.0
41.0
24
12
M18x1,5
Zink-Nickel
Stahl
RV12MSW05
DS-RV 12-MS/WD/0,5 BAR/ZN
12.0
S / PB 400 (1200)
Rückschlagventil
18.0
27
24
57.0
41.0
24
12
M18x1,5
Zink-Nickel
Stahl
RV12RLW
DS-RV 12-RL/WD/ZN
12.0
L / PB 250 (625)
Rückschlagventil
16.0
30
27
57.0
42.5
22
12
G3/8” A
Zink-Nickel
Stahl
RV12RLW02
DS-RV 12-RL/WD/0,2 BAR/ZN
12.0
L / PB 250 (625)
Rückschlagventil
16.0
30
27
57.0
42.5
22
12
G3/8” A
Zink-Nickel
Stahl
RV12RLW05
DS-RV 12-RL/WD/0,5 BAR/ZN
12.0
L / PB 250 (625)
Rückschlagventil
16.0
30
27
57.0
42.5
22
12
G3/8” A
Zink-Nickel
Stahl
RV12RLW2
DS-RV 12-RL/WD/2 BAR/ZN
12.0
L / PB 250 (625)
Rückschlagventil
16.0
30
27
57.0
42.5
22
12
G3/8” A
Zink-Nickel
Stahl
RV12RLW3
DS-RV 12-RL/WD/3 BAR/ZN
12.0
L / PB 250 (625)
Rückschlagventil
16.0
30
27
57.0
42.5
22
12
G3/8” A
Zink-Nickel
Stahl
RV12RLW3V
RV 12-RL/WD/3 BAR/71
12.0
-
Rückschlagventil
16.0
30
27
57.0
42.5
22
12
G3/8” A
1.4571
RV12RLWV
RV 12-RL/WD/1.4571
12.0
L / PB 250
Rückschlagventil
16.0
30
27
57.0
42.5
22
12
G3/8” A
1.4571
RV12RSW
DS-RV 12-RS/WD/ZN
12.0
S / PB 400 (1000)
Rückschlagventil
18.0
27
24
57.0
41.0
22
12
G3/8” A
Zink-Nickel
Stahl
RV12RSW2
DS-RV 12-RS/WD/2 BAR/ZN
12.0
S / PB 400 (1200)
Rückschlagventil
18.0
27
24
57.0
41.0
22
12
G3/8” A
Zink-Nickel
Stahl
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DS-A-WD - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
DS-RZ - Valve with nut and cutting ring
Gates Tube Fittings
16.02.2022
AMF 6994-07 - Fitting, angled, adjustable
AMF - ANDREAS MAIER Fellbach
11.12.2023
Fitting A1 nipple cylindrical
Metalwork
21.07.2022
Non-return valve, direction of flow from threaded studs - Thread: Whitworth...
VOSS
11.04.2023
DS-VDDKO - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
VG - Fittings kit
Festo
30.08.2023
DS-VBDKO - Fitting body with nut and cutting ring
Gates Tube Fittings
27.11.2023
M - Nut
Gates Tube Fittings
27.11.2023
DS-RLDKO/DS-RSDKO - Reduction connection with sealing cone, fitting body wi...
Gates Tube Fittings
16.02.2022
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DS-A-NPT - NPT thread,fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
DS/S-G Profil - Fitting body with nut and cutting ring
Gates Tube Fittings
27.11.2023
CVPC
GINIER
10.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表