382D - WALL FEMALE ELBOW
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 380
Powered by
CAD模型選擇
{elysee/compression_fittings/metric_series_pn_16_380/wall_elbow.prj},{NB=382D02001(400)},{CODE=382D02001},{LOD=400},{S=20 X ½\"},{L=108.5},{L1=51},{L2=16},{D1=46},{D2=22},{D11=72.75},{D21=60.00},{R=1/2},{R1=4.5},{H=70.0},{H1=34.97},{W=68.5},{MAT=Polypropylene},{PN=16},{PU=240},{RMM=20.955},{D=46}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
ⁿ/ₐ
S
Size
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
D11
[mm]
D21
[mm]
R
[Inch]
R1
ØR1
[mm]
H
[mm]
H1
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
PN
Pressure Nominal
ⁿ/ₐ
PU
Packaging Unit
[piece(s)]
382D02001
382D02001
20 X ½"
108.5
51
16
46
22
72.75
60.00
1/2
4.5
70.0
34.97
68.5
Polypropylene
16
240
382D02502
382D02502
25 X ¾"
125.0
52
19
52
27
85.70
73.45
3/4
4.5
73.5
54.40
100.0
Polypropylene
16
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表