目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DVE-B - 振动阻尼元件
Elesa+Ganter
Vibration mounts
DVE
Powered by
CAD模型選擇
{elesa_ganter/vibration_mounts/dve/dve_b.prj},{NB=Vibration-damping elements DVE-100-M16-B-60},{PARTNUMBER=434933},{DESCRIPTION=DVE-100-M16-B-60},{DIM01=200},{DIM02=85},{DIM03=M16},{DIM03X=16},{DIM04=16},{DIM05=14.5},{DIM06=3},{DIM07=100},{DIM08=160},{DIM09=6003},{DIM10=21.25},{DIM11=282},{WEIGHT=2315},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
H
[mm]
DIM03
d
[mm]
DIM04
h1
[mm]
DIM05
d1
[mm]
DIM06
h2
[mm]
DIM07
d2
[mm]
DIM08
f
[mm]
DIM09
Max load
[N]
DIM10
Max. deflection
[mm]
DIM11
Stiffness
[N/mm]
WEIGHT
重量
[g]
振动阻尼元件 DVE-78-M12-B-40
434926
DVE-78-M12-B-40
150
63
M12
13
14.5
3
78
120
3073
15.75
195
1025
振动阻尼元件 DVE-78-M12-B-60
434928
DVE-78-M12-B-60
150
63
M12
13
14.5
3
78
120
7470
15.75
474
1025
振动阻尼元件 DVE-100-M16-B-40
434931
DVE-100-M16-B-40
200
85
M16
16
14.5
3
100
160
8486
21.25
399
2315
振动阻尼元件 DVE-100-M16-B-60
434933
DVE-100-M16-B-60
200
85
M16
16
14.5
3
100
160
6003
21.25
282
2315
振动阻尼元件 DVE-186-M24-B-40
434936
DVE-186-M24-B-40
310
160
M24
40
18.0
4
186
250
10528
40
263
10500
振动阻尼元件 DVE-186-M24-B-60
434938
DVE-186-M24-B-60
310
160
M24
40
18.0
4
186
250
20812
46.5
448
10500
振动阻尼元件 DVE-78-SST-M12-B-6...
434976
DVE-78-SST-M12-B-60
150
63
M12
13
14.5
3
78
120
7470
15.75
474
1025
振动阻尼元件 DVE-100-SST-M16-B-...
434981
DVE-100-SST-M16-B-60
200
85
M16
16
14.5
3
100
160
6003
21.25
282
2315
振动阻尼元件 DVE-186-SST-M24-B-...
434986
DVE-186-SST-M24-B-60
310
160
M24
40
18.0
4
186
250
20812
46.5
448
10500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表