目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DVC.2 - 振动阻尼元件
Elesa+Ganter
Vibration mounts
DVC.1 - DVC.2 - DVC.3
Powered by
CAD模型選擇
{elesa_ganter/vibration_mounts/dvc_1_dvc_2_dvc_3/dvc_2.prj},{NB=Vibration-damping elements DVC.2-40-20-48-M8-23-55},{PARTNUMBER=433821},{DESCRIPTION=DVC.2-40-20-48-M8-23-55},{DIM01=40},{DIM02=48},{DIM03=M8},{DIM03X=8.000},{DIM04=20.0},{DIM05=23},{DIM06=8},{WEIGHT=-},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
振动阻尼元件 DVC.2-10-8-10-M4-1...
433901
DVC.2-10-8-10-M4-10-40
10
10
M4
8.0
10
4
-
振动阻尼元件 DVC.2-10-8-10-M4-1...
433751
DVC.2-10-8-10-M4-10-55
10
10
M4
8.0
10
4
-
振动阻尼元件 DVC.2-10-8-10-M4-1...
434051
DVC.2-10-8-10-M4-10-70
10
10
M4
8.0
10
4
-
振动阻尼元件 DVC.2-15-8,5-15-M4...
433911
DVC.2-15-8,5-15-M4-10-40
15
15
M4
8.5
10
4
-
振动阻尼元件 DVC.2-15-8,5-15-M4...
433761
DVC.2-15-8,5-15-M4-10-55
15
15
M4
8.5
10
4
-
振动阻尼元件 DVC.2-15-8,5-15-M4...
434061
DVC.2-15-8,5-15-M4-10-70
15
15
M4
8.5
10
4
-
振动阻尼元件 DVC.2-15-12-15-M4-...
433916
DVC.2-15-12-15-M4-10-40
15
15
M4
12.0
10
4
-
振动阻尼元件 DVC.2-15-12-15-M4-...
433766
DVC.2-15-12-15-M4-10-55
15
15
M4
12.0
10
4
-
振动阻尼元件 DVC.2-15-12-15-M4-...
434066
DVC.2-15-12-15-M4-10-70
15
15
M4
12.0
10
4
-
振动阻尼元件 DVC.2-20-14-15-M6-...
433923
DVC.2-20-14-15-M6-18-40
20
15
M6
14.0
18
6
-
振动阻尼元件 DVC.2-20-14-15-M6-...
433773
DVC.2-20-14-15-M6-18-55
20
15
M6
14.0
18
6
-
振动阻尼元件 DVC.2-20-14-15-M6-...
434073
DVC.2-20-14-15-M6-18-70
20
15
M6
14.0
18
6
-
振动阻尼元件 DVC.2-20-14-19-M6-...
433925
DVC.2-20-14-19-M6-18-40
20
19
M6
14.0
18
6
-
振动阻尼元件 DVC.2-20-14-19-M6-...
433775
DVC.2-20-14-19-M6-18-55
20
19
M6
14.0
18
6
-
振动阻尼元件 DVC.2-20-14-19-M6-...
434075
DVC.2-20-14-19-M6-18-70
20
19
M6
14.0
18
6
-
振动阻尼元件 DVC.2-20-14-20-M6-...
433927
DVC.2-20-14-20-M6-18-40
20
20
M6
14.0
18
6
-
振动阻尼元件 DVC.2-20-14-20-M6-...
433777
DVC.2-20-14-20-M6-18-55
20
20
M6
14.0
18
6
-
振动阻尼元件 DVC.2-20-14-20-M6-...
434077
DVC.2-20-14-20-M6-18-70
20
20
M6
14.0
18
6
-
振动阻尼元件 DVC.2-21-16-22-M6-...
433931
DVC.2-21-16-22-M6-18-40
21
22
M6
16.0
18
6
-
振动阻尼元件 DVC.2-21-16-22-M6-...
433781
DVC.2-21-16-22-M6-18-55
21
22
M6
16.0
18
6
-
振动阻尼元件 DVC.2-21-16-22-M6-...
434081
DVC.2-21-16-22-M6-18-70
21
22
M6
16.0
18
6
-
振动阻尼元件 DVC.2-20-12-30-M6-...
433921
DVC.2-20-12-30-M6-18-40
20
30
M6
12.0
18
6
-
振动阻尼元件 DVC.2-20-12-30-M6-...
433771
DVC.2-20-12-30-M6-18-55
20
30
M6
12.0
18
6
-
振动阻尼元件 DVC.2-20-12-30-M6-...
434071
DVC.2-20-12-30-M6-18-70
20
30
M6
12.0
18
6
-
振动阻尼元件 DVC.2-20-14-30-M6-...
433929
DVC.2-20-14-30-M6-18-40
20
30
M6
14.0
18
6
-
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DVC.2 - Vibration damping elements
Elesa
01.07.2024
DVC.3 - 振动阻尼元件
Elesa+Ganter
21.06.2024
DVA 3 - 振动阻尼元件
Elesa+Ganter
21.06.2024
GN 50.45 - Stainless Steel-Retaining magnets, disc-shaped, with bore
Elesa+Ganter
21.06.2024
GN 51.4 - Retaining magnets, disc-shaped, with bore, with rubber jacket
Berger Tools
04.04.2023
DVA 1 - 振动阻尼元件
Elesa+Ganter
21.06.2024
DVA 2 - 振动阻尼元件
Elesa+Ganter
21.06.2024
GN 356 - Rubber buffers, Type ES, with female thread / threaded stud
Ganter
19.06.2024
B0463 - Rubber buffers conical
Blohm
03.06.2024
B0526 - Rubber buffers, steel Type KRA spherical with male thread
Blohm
03.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表