目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DVA 7 - 振动阻尼元件
Elesa+Ganter
Vibration mounts
DVA
Powered by
CAD模型選擇
{elesa_ganter/vibration_mounts/dva/dva_7.prj},{NB=Vibration-damping elements DVA.7-50-50-M10-707},{PARTNUMBER=419037},{DESCRIPTION=DVA.7-50-50-M10-70},{DIM01=50},{DIM02=50},{DIM03=M10},{DIM04=10},{WEIGHT=100},{D=10},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d
ⁿ/ₐ
DIM04
h
[mm]
WEIGHT
重量
[g]
Vibration-damping element...
416271
DVA.7-10-10-M5-40
10
10
M5
5
2
Vibration-damping element...
413571
DVA.7-10-10-M5-55
10
10
M5
5
2
Vibration-damping element...
418971
DVA.7-10-10-M5-70
10
10
M5
5
2
Vibration-damping element...
416297
DVA.7-20-15-M6-40
20
15
M6
6
7
Vibration-damping element...
413597
DVA.7-20-15-M6-55
20
15
M6
6
7
Vibration-damping element...
418997
DVA.7-20-15-M6-70
20
15
M6
6
7
Vibration-damping element...
416301
DVA.7-20-24-M6-40
20
24
M6
6
8
Vibration-damping element...
413601
DVA.7-20-24-M6-55
20
24
M6
6
8
Vibration-damping element...
419001
DVA.7-20-24-M6-70
20
24
M6
6
8
Vibration-damping element...
416307
DVA.7-25-20-M6-40
25
20
M6
6
15
Vibration-damping element...
413607
DVA.7-25-20-M6-55
25
20
M6
6
15
Vibration-damping element...
419007
DVA.7-25-20-M6-70
25
20
M6
6
15
Vibration-damping element...
416311
DVA.7-30-30-M8-40
30
30
M8
8
28
Vibration-damping element...
413611
DVA.7-30-30-M8-55
30
30
M8
8
28
Vibration-damping element...
419011
DVA.7-30-30-M8-70
30
30
M8
8
28
Vibration-damping element...
416321
DVA.7-30-36-M8-40
30
36
M8
8
30
Vibration-damping element...
413621
DVA.7-30-36-M8-55
30
36
M8
8
30
Vibration-damping element...
419021
DVA.7-30-36-M8-70
30
36
M8
8
30
Vibration-damping element...
416331
DVA.7-35-40-M8-40
35
40
M8
8
43
Vibration-damping element...
413631
DVA.7-35-40-M8-55
35
40
M8
8
43
Vibration-damping element...
419031
DVA.7-35-40-M8-70
35
40
M8
8
43
Vibration-damping element...
416337
DVA.7-50-50-M10-40
50
50
M10
10
100
Vibration-damping element...
413637
DVA.7-50-50-M10-55
50
50
M10
10
100
Vibration-damping element...
419037
DVA.7-50-50-M10-70
50
50
M10
10
100
Vibration-damping element...
416341
DVA.7-50-61-M8-40
50
61
M8
8
114
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表