目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
M.443-ESD - Handles
Elesa+Ganter
手柄
M.443
M.443-ESD
Powered by
CAD模型選擇
{elesa_ganter/u_handles/m_443_combi/m_443_esd/m_443_esd.prj},{NB=Handles M.443/110-CH-ESD-C},{PARTNUMBER=154601},{DESCRIPTION=M.443/110-CH-ESD-C},{DIM01=109},{DIM02=93.5±0.5},{DIM03=6.5},{DIM04=10.5},{DIM05=38},{DIM06=7},{DIM07=13},{DIM08=6},{DIM09=21},{DIM10=74},{DIM11=3500},{DIM12=2500},{DIM13=15},{DIM14=8},{WEIGHT=26},{L=109},{F=93.5},{H=38},{B=6.000},{LL=21},{L1=74},{D=6.5},{D1=10.5},{H1=7},{H2=13},{R1=3.0},{R2=6},{R3=3.0},{H3=6.0},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
F
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
DIM05
h
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
B
[mm]
DIM09
l
[mm]
DIM10
l1
[mm]
DIM11
F1
[N]
DIM12
F2
[N]
DIM13
L1
[J]
DIM14
L2
[J]
WEIGHT
重量
[g]
Handles M.443/110-CH-ESD-...
154601
M.443/110-CH-ESD-C
109
93.5±0.5
6.5
10.5
38
7
13
6
21
74
3500
2500
15
8
26
Handles M.443/140-8-CH-ES...
154611
M.443/140-8-CH-ESD-C
137
117±1
8.5
13.5
41
8.5
15
7
26
93
4500
2500
20
13
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表