目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 666.7 - Stainless Steel-Tubular handles, Mounting from operators side, Type E with Stainless Steel cover cap
Elesa+Ganter
手柄
GN 666.7
Powered by
CAD模型選擇
{elesa_ganter/u_handles/gn666_7/gn666_7_e.prj},{NB=Edelstahl-Rohrgriff GN 666.7-30-M8-300-E (architecture-350)},{PARTNUMBER=GN 666.7-30-M8-300-E},{LODDEST=architecture},{LODLEVEL=350},{D1=30},{D3=M8},{L1=300},{L2=300},{D4=20},{H=60},{L3=365},{L4=15},{T=15},{FORM=E},{WEIGHT=0.6450},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D3
Thread
ⁿ/ₐ
L2
[mm]
D4
[mm]
H
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Tubular h...
GN 666.7-30-M8-200-E
30
M8
200
20
60
265
15
0.5810
83024900
YES
Stainless Steel-Tubular h...
GN 666.7-30-M8-250-E
30
M8
250
20
60
315
15
0.6400
83024900
YES
Stainless Steel-Tubular h...
GN 666.7-30-M8-300-E
30
M8
300
20
60
365
15
0.6450
83024900
YES
Stainless Steel-Tubular h...
GN 666.7-30-M8-400-E
30
M8
400
20
60
465
15
0.7960
83024900
YES
Stainless Steel-Tubular h...
GN 666.7-30-M8-500-E
30
M8
500
20
60
565
15
0.9000
83024900
YES
Stainless Steel-Tubular h...
GN 666.7-30-M8-600-E
30
M8
600
20
60
665
15
0.9900
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表