目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 424.5 - Stainless Steel-Arch handles
Elesa+Ganter
手柄
GN 424.5
Powered by
CAD模型選擇
{elesa_ganter/u_handles/gn424_5/gn424_5.prj},{NB=Edelstahl-Bogengriff GN 424.5-10-96},{PARTNUMBER=GN 424.5-10-96},{D=10},{L1=96},{L2=111},{H=35},{MAT=Edelstahl},{X=26.503500},{WEIGHT=0.0730},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
[mm]
L1
[mm]
L2
~
[mm]
H
~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Arch hand...
GN 424.5-10-64
10
64
75
35
0.0560
83024900
YES
Stainless Steel-Arch hand...
GN 424.5-10-96
10
96
111
35
0.0730
83024900
YES
Stainless Steel-Arch hand...
GN 424.5-10-128
10
128
146
35
0.0890
83024900
YES
Stainless Steel-Arch hand...
GN 424.5-10-160
10
160
181
35
0.1090
83024900
YES
Stainless Steel-Arch hand...
GN 424.5-10-192
10
192
219
35
0.1270
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表