目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 333.2 - Tubular handles, with movable handle shanks, Type A, Mounting from the back (threaded blind bore)
Elesa+Ganter
手柄
GN 333.2
Powered by
CAD模型選擇
{elesa_ganter/u_handles/gn333_2/gn333_2.prj},{NB=Rohrgriff GN 333.2-28-392-A-SW},{PARTNUMBER=GN 333.2-28-392-A-SW},{D1=28},{L=392},{D2=M8},{B1=25},{B2=14},{B3=50},{B4=66},{H1=50},{H2=66},{T=15},{FARBEVIS=schwarz (SW)},{WEIGHT=0.4700},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
L
Length l ±0,25
[mm]
D2
Thread
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
H1
[mm]
H2
[mm]
T
min.
[mm]
FARBEVIS
Surface
ⁿ/ₐ
FARBE
Surface
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tubular handle GN 333.2-2...
GN 333.2-28-242-A-SW
28
242
M8
25
14
50
66
50
66
15
black (SW)
SW
0.3900
83024900
YES
Tubular handle GN 333.2-2...
GN 333.2-28-242-A-ELS
28
242
M8
25
14
50
66
50
66
15
anodized (ELS)
ELS
0.4000
83024900
YES
Tubular handle GN 333.2-2...
GN 333.2-28-242-A-ELG
28
242
M8
25
14
50
66
50
66
15
anodized (ELG)
ELG
0.3800
83024900
YES
Tubular handle GN 333.2-2...
GN 333.2-28-292-A-SW
28
292
M8
25
14
50
66
50
66
15
black (SW)
SW
0.4100
83024900
YES
Tubular handle GN 333.2-2...
GN 333.2-28-292-A-ELS
28
292
M8
25
14
50
66
50
66
15
anodized (ELS)
ELS
0.4000
83024900
YES
Tubular handle GN 333.2-2...
GN 333.2-28-292-A-ELG
28
292
M8
25
14
50
66
50
66
15
anodized (ELG)
ELG
0.3920
83024900
YES
Tubular handle GN 333.2-2...
GN 333.2-28-392-A-SW
28
392
M8
25
14
50
66
50
66
15
black (SW)
SW
0.4700
83024900
YES
Tubular handle GN 333.2-2...
GN 333.2-28-392-A-ELS
28
392
M8
25
14
50
66
50
66
15
anodized (ELS)
ELS
0.4620
83024900
YES
Tubular handle GN 333.2-2...
GN 333.2-28-392-A-ELG
28
392
M8
25
14
50
66
50
66
15
anodized (ELG)
ELG
0.4700
83024900
YES
Tubular handle GN 333.2-2...
GN 333.2-28-492-A-SW
28
492
M8
25
14
50
66
50
66
15
black (SW)
SW
0.5200
83024900
YES
Tubular handle GN 333.2-2...
GN 333.2-28-492-A-ELS
28
492
M8
25
14
50
66
50
66
15
anodized (ELS)
ELS
0.6000
83024900
YES
Tubular handle GN 333.2-2...
GN 333.2-28-492-A-ELG
28
492
M8
25
14
50
66
50
66
15
anodized (ELG)
ELG
0.5200
83024900
YES
Tubular handle GN 333.2-2...
GN 333.2-28-592-A-SW
28
592
M8
25
14
50
66
50
66
15
black (SW)
SW
0.7000
83024900
YES
Tubular handle GN 333.2-2...
GN 333.2-28-592-A-ELS
28
592
M8
25
14
50
66
50
66
15
anodized (ELS)
ELS
0.6000
83024900
YES
Tubular handle GN 333.2-2...
GN 333.2-28-592-A-ELG
28
592
M8
25
14
50
66
50
66
15
anodized (ELG)
ELG
0.5600
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表