目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 271 - Swivel Clamp Connector Bases, Aluminum
Elesa+Ganter
管夹头
GN 271
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn271/gn_271.prj},{NB=Laschen-Klemmverbinder GN 271-25-BL},{PARTNUMBER=GN 271-25-BL},{B=25},{KS=Klemmschrauben mit Innensechskant},{D1=6.5},{D2=5.5},{D3=M 6},{NDM=6.000},{P=1.000},{L=36.5},{M1=24},{M2=25},{T1=12.5},{T2=7},{S=10},{X1=50},{X2=38},{Y=35},{A=5.000},{B2=85.000},{C=1.500},{E=7.500},{OBVIS=blank},{WEIGHT=0.0440},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
B
Swivel width
[mm]
D1
[mm]
D2
[mm]
L
Length
[mm]
M1
[mm]
M2
[mm]
T1
[mm]
T2
[mm]
S
[mm]
X1
[mm]
X2
[mm]
Y
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Connector Ba...
GN 271-25-BL
25
6.5
5.5
36.5
24
25
12.5
7
10
50
38
35
blank
0.0440
76090000
YES
Swivel Clamp Connector Ba...
GN 271-25-SW
25
6.5
5.5
36.5
24
25
12.5
7
10
50
38
35
black
0.0440
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表