您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 197 - Monitor Mounts, Aluminium
Elesa+Ganter
管夹头
GN 197
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn197/gn197.prj},{NB=Monitorhalterung GN 197-D25-100-100-A-BL},{PARTNUMBER=GN 197-D25-100-100-A-BL},{D1=D25},{D1X=25},{M1=100},{M2=100},{D2=30},{D2X=30},{L1=120},{L2=120},{L3=54},{L4=32},{L4X=32.000},{S=5},{WEIGHT=0.2240},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
M1
[mm]
M2
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Monitor Mount GN 197-D18-...
GN 197-D18-75-75-A-BL
D18
75
75
30
95
95
46
24
5
0.1580
76090000
YES
Monitor Mount GN 197-D18-...
GN 197-D18-100-100-A-BL
D18
100
100
30
120
120
46
24
5
0.2000
76090000
YES
Monitor Mount GN 197-D20-...
GN 197-D20-75-75-A-BL
D20
75
75
30
95
95
48
26
5
0.1660
76090000
YES
Monitor Mount GN 197-D20-...
GN 197-D20-100-100-A-BL
D20
100
100
30
120
120
48
26
5
0.2000
76090000
YES
Monitor Mount GN 197-D25-...
GN 197-D25-75-75-A-BL
D25
75
75
30
95
95
54
32
5
0.1880
76090000
YES
Monitor Mount GN 197-D25-...
GN 197-D25-100-100-A-BL
D25
100
100
30
120
120
54
32
5
0.2240
76090000
YES
Monitor Mount GN 197-D30-...
GN 197-D30-75-75-A-BL
D30
75
75
-
95
95
40
-
5
0.1800
76090000
YES
Monitor Mount GN 197-D30-...
GN 197-D30-100-100-A-BL
D30
100
100
-
120
120
40
-
5
0.2220
76090000
YES
Monitor Mount GN 197-D40-...
GN 197-D40-75-75-A-BL
D40
75
75
-
95
95
52
-
5
0.2820
76090000
YES
Monitor Mount GN 197-D40-...
GN 197-D40-100-100-A-BL
D40
100
100
-
120
120
52
-
5
0.3220
76090000
YES
Monitor Mount GN 197-D50-...
GN 197-D50-75-75-A-BL
D50
75
75
-
95
95
65
-
5
0.4262
76090000
YES
Monitor Mount GN 197-D50-...
GN 197-D50-100-100-A-BL
D50
100
100
-
120
120
65
-
5
0.4671
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表