目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 146.15 B - Stainless Steel-Flanged Linear Actuator Connectors, with screw, stainless steel, Type B, with seals
Elesa+Ganter
管夹头
GN 146.15
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn146_15/gn146_15_b.prj},{NB=Edelstahl-Flansch-Verfahrschlitten GN 146.15-G30-B-4},{PARTNUMBER=GN 146.15-G30-B-4},{D1=G30},{B=22},{D2=6.5},{D3=37},{D4=M4},{K=40},{D4X=37},{L1=65},{M=30},{T=7},{X1=52},{X2=35},{Y1=70},{Y2=53},{Z=M8},{L2=63 | 78},{WEIGHT=0.2700},{CTN=73072210},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore (with slide insert)
ⁿ/ₐ
B
[mm]
D2
[mm]
D3
[mm]
D4
Mounting screws on the follower
[mm]
K
Clamping lenght
[mm]
D4X
[mm]
L1
[mm]
M
[mm]
T
[mm]
X1
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw location
ⁿ/ₐ
L2
Clamping lever
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Flanged L...
GN 146.15-G30-B-4
G30
22
6.5
37
M4
40
37
65
30
7
52
70
53
M8
63 | 78
0.2700
73072210
YES
Stainless Steel-Flanged L...
GN 146.15-G50-B-4
G50
30
10.7
60
M6
65
60
98
50
9
92
128
98
M10
78 | 92
1.0810
73072210
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表