目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 145 - Flanged Connector Clamps, Aluminum, with screw, stainless steel
Elesa+Ganter
管夹头
GN 145
GN 145 AL
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn145/gn145_al/gn_145_2.prj},{NB=Flansch-Klemmverbinder GN 145-B14-2-SW},{PARTNUMBER=GN 145-B14-2-SW},{D1=B14},{D11=14},{KS=Klemmschr. mit Innensechskant},{D2=5.5},{D3=M6},{NDM=6},{KDM=4.771},{K=25},{L1=40},{L2=25},{M=18},{T=7},{X=35},{Y1=50},{Y2=38},{Z=M6-20},{L3=45 | 63},{KLEMM=GN 911-M6-22},{A=7.000},{B=22.500},{C=5.000},{D=6.000},{E=2.500},{F=3.000},{G=4.670},{H=2.500},{J=0.600},{L=11.000},{R=7.000},{L3X=14.000},{L4=17.430},{L5=9.000},{P=3.000},{U=4.800},{RP=5.250},{OBVIS=schwarz},{WEIGHT=0.0670},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
[mm]
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
M
[mm]
T
[mm]
X
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw location
ⁿ/ₐ
L3
Clamping lever
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Flanged Connector Clamp G...
GN 145-B10-2-BL
B10
5.5
25
40
25
18
7
35
50
38
M6-20
63
blank
0.0710
76090000
YES
Flanged Connector Clamp G...
GN 145-B10-2-SW
B10
5.5
25
40
25
18
7
35
50
38
M6-20
63
black
0.0710
76090000
YES
Flanged Connector Clamp G...
GN 145-B12-2-BL
B12
5.5
25
40
25
18
7
35
50
38
M6-20
45 | 63
blank
0.1780
76090000
YES
Flanged Connector Clamp G...
GN 145-B12-2-SW
B12
5.5
25
40
25
18
7
35
50
38
M6-20
45 | 63
black
0.1780
76090000
YES
Flanged Connector Clamp G...
GN 145-B14-2-BL
B14
5.5
25
40
25
18
7
35
50
38
M6-20
45 | 63
blank
0.0670
76090000
YES
Flanged Connector Clamp G...
GN 145-B14-2-SW
B14
5.5
25
40
25
18
7
35
50
38
M6-20
45 | 63
black
0.0670
76090000
YES
Flanged Connector Clamp G...
GN 145-B15-2-BL
B15
5.5
25
40
25
18
7
35
50
38
M6-20
45 | 63
blank
0.0650
76090000
YES
Flanged Connector Clamp G...
GN 145-B15-2-SW
B15
5.5
25
40
25
18
7
35
50
38
M6-20
45 | 63
black
0.0650
76090000
YES
Flanged Connector Clamp G...
GN 145-B16-2-BL
B16
5.5
25
40
25
18
7
35
50
38
M6-20
45 | 63
blank
0.1660
76090000
YES
Flanged Connector Clamp G...
GN 145-B16-2-SW
B16
5.5
25
40
25
18
7
35
50
38
M6-20
45 | 63
black
0.1660
76090000
YES
Flanged Connector Clamp G...
GN 145-B18-2-BL
B18
5.5
25
40
25
18
7
35
50
38
M6-20
45 | 63
blank
0.0620
76090000
YES
Flanged Connector Clamp G...
GN 145-B18-2-SW
B18
5.5
25
40
25
18
7
35
50
38
M6-20
45 | 63
black
0.0620
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表