目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 133.1 - Linear Actuator Connectors, Aluminium, with screw, Stainless Steel
Elesa+Ganter
管夹头
GN 133.1
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn133_1/gn133_1_2.prj},{NB=Kreuz-Klemmverbinder GN 133.1-G30-B18-2-SW},{PARTNUMBER=GN 133.1-G30-B18-2-SW},{D11=30},{NDM3=4},{KDM3=6.464},{NDM4=3},{KDM4=4.771},{K1=40},{K2=36},{L1=81.5},{L2=40},{L3=26},{M=27},{A3=9.000},{B3=17.200},{C3=6.500},{S3=8.000},{E3=3.000},{F3=4.500},{G3=6.000},{H3=3.120},{J3=0.750},{T3=13.000},{R3=9.000},{A4=7.000},{B4=11.800},{C4=5.000},{S4=6.000},{E4=2.500},{F4=3.000},{G4=4.670},{H4=2.500},{J4=0.600},{T4=10.000},{R4=7.000},{L4=25.000},{L5=30.570},{M1=32.000},{M2=22.500},{M33=21.870},{M3=22.000},{M4=14.000},{N1=8.720},{N2=3.570},{O2=17.000},{O1=21.000},{O11=10.500},{P=3.000},{N3=8.710},{L6=21.000},{RPL=9.000},{RPD=5.500},{WEIGHT=0.1330},{D1=G30},{D2=B18},{D22='B12','B14','B16','B18'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
D3
Clamping screw
ⁿ/ₐ
K1
Clamping length
[mm]
K2
Clamping length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
Z1
Screw location
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L4Z1
Clamping lever
[mm]
L4Z2
Clamping lever
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Linear Actuator Connector...
GN 133.1-B30-B18-2-SW
B30 (without slide insert...
B18 (without slide insert...
M4
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
45 | 63
black
0.1330
76090000
YES
Linear Actuator Connector...
GN 133.1-G30-B18-2-SW
G30 (with slide insert)
B18 (without slide insert...
M4
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
45 | 63
black
0.1330
76090000
YES
Linear Actuator Connector...
GN 133.1-B50-B30-2-SW
B50 (without slide insert...
B30 (without slide insert...
M6
65
59
122.0
65
40
45
M10-50
M8-25
78 | 92
63 | 78
black
0.4500
76090000
YES
Linear Actuator Connector...
GN 133.1-G50-B30-2-SW
G50 (with slide insert)
B30 (without slide insert...
M6
65
59
122.0
65
40
45
M10-50
M8-25
78 | 92
63 | 78
black
0.4500
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表