目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VDC.-VDC+I - Solid handwheels
Elesa+Ganter
旋转控制装置
VDC.-VDC+I
Powered by
CAD模型選擇
{elesa_ganter/rotary_controls/vdc_vdc_i/272_vdc_vdc_i.prj},{NB=Solid handwheels VDC.140-GXX2+I},{PARTNUMBER=CE.30611},{DESCRIPTION=VDC.140-GXX2+I},{SIZE2=1.000},{DIM01=140},{DIM02=65},{DIM03=17},{DIM04=30},{DIM05=50},{D2=50.000},{DIM06=82},{DIM07=-},{D5=0.000},{DIM08=-},{NDM=MIN},{KDM=MIN},{DIM09=-},{DIM10=-},{H1=0.000},{DIM11=25},{L=25.000},{DIM12=12},{DIM13=9.0},{DIM14=-},{L4=0.000},{DIM15=-},{R=0.000},{DIM16=25},{DDD=25},{DIM17=20},{DDD1=20},{DIM18=22.8},{F=22.800},{DIM19=6},{B=6.000},{DIM20=-},{DH7=0.000},{DIM21=-},{H=0.000},{DIM22=65},{DIM23=M8},{NDM1=8.000},{KDM1=6.466},{WEIGHT=540},{RL=65.000},{RD=23.000},{RD1=19.000},{RH=15.000},{SIZE=1.000},{MD=68.400},{MD1=67.000},{PP1=12.300},{SIZE1=2.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
B
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
d5
[mm]
DIM08
F
ⁿ/ₐ
DIM09
f1
ⁿ/ₐ
DIM10
h1
[mm]
DIM11
l
[mm]
DIM12
l1
[mm]
DIM13
l2
[mm]
DIM14
l4
[mm]
DIM15
R
[mm]
DIM16
d'
[mm]
DIM17
d''
[mm]
DIM18
t
[mm]
DIM19
b
[mm]
DIM20
dH7
[mm]
DIM21
H
[mm]
DIM22
H
[mm]
DIM23
m
ⁿ/ₐ
WEIGHT
重量
[g]
Solid handwheels VDC.80-G...
CE.30461
VDC.80-GXX1+I
87
57
14
25
40
58
-
-
-
-
23
11
8.5
-
-
20
16
18.3
5
-
-
40
M6
245
Solid handwheels VDC.80-P...
CE.30462
VDC.80-PXX1 A-8+I
87
57
14
18
-
58
6
M5
M4
5
-
19
11.0
14.1
19
-
-
-
-
8
23
40
M6
230
Solid handwheels VDC.100-...
CE.30481
VDC.100-GXX2+I
108
60
14
30
46
79
-
-
-
-
25
12
9.5
-
-
25
20
22.8
6
-
-
50
M6
375
Solid handwheels VDC.100-...
CE.30482
VDC.100-PXX2 A-10+I
108
60
14
30
-
78
6
M5
M4
6
-
21
13.0
12.1
28.5
-
-
-
-
10
25
50
M6
390
Solid handwheels VDC.125-...
CE.30501
VDC.125-GXX2
125
61
16
30
48
82
-
-
-
-
25
12
9.0
-
-
25
20
22.8
6
-
-
-
-
400
Solid handwheels VDC.125-...
CE.30511
VDC.125-GXX2+I
125
61
16
30
48
82
-
-
-
-
25
12
9.0
-
-
25
20
22.8
6
-
-
65
M8
480
Solid handwheels VDC.140-...
CE.30601
VDC.140-GXX2
140
65
17
30
50
82
-
-
-
-
25
12
9.0
-
-
25
20
22.8
6
-
-
-
-
470
Solid handwheels VDC.140-...
CE.30611
VDC.140-GXX2+I
140
65
17
30
50
82
-
-
-
-
25
12
9.0
-
-
25
20
22.8
6
-
-
65
M8
540
Solid handwheels VDC.160-...
CE.30701
VDC.160-GXX2
160
72
18
35
53
84
-
-
-
-
30
15
10.0
-
-
30
24
27.3
8
-
-
-
-
650
Solid handwheels VDC.160-...
CE.30711
VDC.160-GXX2+I
160
72
18
35
53
84
-
-
-
-
30
15
10.0
-
-
30
24
27.3
8
-
-
80
M8
750
Solid handwheels VDC.180-...
CE.30811
VDC.180-GXX2+I
180
78
19
35
56
85
-
-
-
-
30
15
10.0
-
-
30
24
27.3
8
-
-
80
M10
890
Solid handwheels VDC.160-...
CE.30901
VDC.160-GXX5
160
71
18
36
53
123
-
-
-
-
34
14
11.0
-
-
31
25
28.3
8
-
-
-
-
730
Solid handwheels VDC.160-...
CE.30911
VDC.160-GXX5+I
160
71
18
36
53
123
-
-
-
-
34
14
11.0
-
-
31
25
28.3
8
-
-
80
M8
825
Solid handwheels VDC.180-...
CE.31001
VDC.180-GXX5
180
78
19
36
56
127
-
-
-
-
34
14
12.0
-
-
31
25
28.3
8
-
-
-
-
940
Solid handwheels VDC.180-...
CE.31011
VDC.180-GXX5+I
180
78
19
36
56
127
-
-
-
-
34
14
12.0
-
-
31
25
28.3
8
-
-
80
M10
1010
Solid handwheels VDC.200-...
CE.31101
VDC.200-GXX5
200
79
20
40
59
127
-
-
-
-
34
13
15.0
-
-
35
29
32.3
8
-
-
-
-
1080
Solid handwheels VDC.200-...
CE.31111
VDC.200-GXX5+I
200
79
20
40
59
127
-
-
-
-
34
13
15.0
-
-
35
29
32.3
8
-
-
80
M10
1180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表