目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 51.9 - Retaining Magnets for Cable and Line Assembly
Elesa+Ganter
磁体
GN 51.9
Powered by
CAD模型選擇
{elesa_ganter/retaining_magnets/gn51_9/gn51_9.prj},{NB=Haltemagnet GN 51.9-ND-22-16-SW},{PARTNUMBER=GN 51.9-ND-22-16-SW},{D=22},{H1=16},{B1=15},{B2=9},{H2=6},{H3=3.5},{L1=22},{L2=14},{NK=38},{MAT=Stahl, verzinkt},{WEIGHT=0.0120},{CTN=85051110},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
[mm]
H1
[mm]
B1
[mm]
B2
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
NK
Nominal magnetic forces
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Retaining Magnet GN 51.9-...
GN 51.9-ND-18-13-SW
18
13
10
5
6
2.5
15
9
25
0.0070
85051110
YES
Retaining Magnet GN 51.9-...
GN 51.9-ND-22-16-SW
22
16
15
9
6
3.5
22
14
38
0.0120
85051110
YES
Retaining Magnet GN 51.9-...
GN 51.9-ND-31-16-SW
31
16
15
9
6
3.5
22
14
89
0.0260
85051110
YES
Retaining Magnet GN 51.9-...
GN 51.9-ND-43-16-SW
43
16
15
9
6
3.5
22
14
100
0.0300
85051110
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表