目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VDT+IR - Solid handwheels with fold-away handle
Elesa+Ganter
操作件
VDT.
VDT+IR
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/vdt_combi/vdt_ir/vdt_ir_asmtab.prj},{NB=Solid handwheels with fold-away handle VDT.200+IR A-20 (1)},{PARTNUMBER=170927},{DESCRIPTION=VDT.200+IR A-20},{POS=1},{DIM01=200},{DIM02=20},{DIM03=68},{DIM04=30},{DIM05=40},{DIM06=38},{DIM07=50},{DIM08=51},{DIM09=52},{DIM10=110},{DIM11=31},{DIM12=9.0},{DIM13=90},{DIM14=78},{DIM15=-},{DIM15X=0.0},{DIM16=-},{DIM16X=0},{DIM17=600},{DIM18=35},{WEIGHT=875},{CODEX=128449},{Y=2.000},{VER=1},{PPATH=vdt_ir_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
l
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
d4
[mm]
DIM09
d5
[mm]
DIM10
d6
[mm]
DIM11
h
[mm]
DIM12
h1
[mm]
DIM13
H
[mm]
DIM14
R
[mm]
DIM15
t
[mm]
DIM16
b
[mm]
DIM17
C
[Nm]
DIM18
l
[J]
WEIGHT
重量
[g]
Solid handwheels with fol...
170327
VDT.100+IR A-10
100
10
49
22
22
20
26
32
28
54
22
5.5
60
37
-
-
180
21
195
Solid handwheels with fol...
170525
VDT.125+lR A-12
125
12
57
24
26
24
28
36
31
70
27
7.0
65
47
-
-
200
23
365
Solid handwheels with fol...
170725
VDT.160+IR A-12
160
12
64
27
35
33
38
46
40
90
28
11.0
80
62
-
-
400
25
600
Solid handwheels with fol...
170727
VDT.160+IR A-14
160
14
64
27
35
33
38
46
40
90
28
11.0
80
62
-
-
400
25
600
Solid handwheels with fol...
170927
VDT.200+IR A-20
200
20
68
30
40
38
50
51
52
110
31
9.0
90
78
-
-
600
35
875
Solid handwheels with fol...
170327-K
VDT.100+IR A-10-K
100
10
49
22
22
20
26
32
28
54
22
5.0
60
37
11.4
3
180
21
195
Solid handwheels with fol...
170525-K
VDT.125+IR A-12-K
125
12
57
24
26
24
28
36
31
70
27
7.0
65
47
13.8
4
200
23
365
Solid handwheels with fol...
170725-K
VDT.160+IR A-12-K
160
12
64
27
35
33
38
46
40
90
28
11.0
80
62
16.3
5
400
25
600
Solid handwheels with fol...
170727-K
VDT.160+IR A-14-K
160
14
64
27
35
33
38
46
40
90
28
11.0
80
62
16.3
5
400
25
600
Solid handwheels with fol...
170927-K
VDT.200+IR A-20-K
200
20
68
30
40
38
50
51
52
110
31
9.0
90
78
22.8
6
600
35
875
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表