目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VDN.FP+IR - Solid handwheels
Elesa+Ganter
操作件
VDN.FP
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/vdn_fp/vdn_fp_ir_asmtab.prj},{NB=Solid handwheels VDN.175 FP+IR(90)},{PARTNUMBER=73741},{DESCRIPTION=VDN.175 FP+IR},{POS=90},{DIM01=175},{DIM02=66},{DIM03=32},{DIM04=40},{DIM05=33.0},{DIM06=55},{DIM07=90},{DIM08=56},{DIM09=43.0},{DIM10=15},{DIM11=80},{DIM12=68.0},{DIM13=26},{DIM14=22},{DIM15=24.8},{DIM16=6},{DIM17=500},{DIM18=16},{WEIGHT=1147},{NDM=10},{D=20},{H2=19.5},{PPATH=vdn_fp_ir_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
B
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
d4
[mm]
DIM08
d5
[mm]
DIM09
l
[mm]
DIM10
l2
[mm]
DIM11
H
[mm]
DIM12
R
[mm]
DIM13
d
[mm]
DIM14
dd
[mm]
DIM15
t
[mm]
DIM16
b
[mm]
DIM17
C
[Nm]
DIM18
l
[J]
WEIGHT
重量
[g]
Solid handwheels VDN.100 ...
73711
VDN.100 FP+IR
100
51
26
24
20.0
35
54
39
33.5
12
56
37.0
16
13
15.3
5
150
6
427
Solid handwheels VDN.125 ...
73721
VDN.125 FP+IR
125
57
28
32
26.5
44
70
46
38.0
15
56
48.0
20
16
18.3
5
300
8
596
Solid handwheels VDN.150 ...
73731
VDN.150 FP+IR
150
61
30
32
26.5
50
80
48
38.0
15
65
57.0
20
16
18.3
5
400
14
803
Solid handwheels VDN.175 ...
73741
VDN.175 FP+IR
175
66
32
40
33.0
55
90
56
43.0
15
80
68.0
26
22
24.8
6
500
16
1147
Solid handwheels VDN.200 ...
73751
VDN.200 FP+IR
200
68
32
40
33.0
55
90
60
43.0
15
90
76.5
26
22
24.8
6
600
18
1462
Solid handwheels VDN.225 ...
73761
VDN.225 FP+IR
225
71
33
49
40.0
66
110
66
44.5
15
90
88.0
34
27
30.3
8
900
25
1856
Solid handwheels VDN.250 ...
73771
VDN.250 FP+IR
249
76
36
49
40.0
66
110
70
44.5
15
90
100.0
35
27
30.3
8
1000
28
2248
Solid handwheels VDN.300 ...
73782
VDN.300 FP+IR
301
87
36
58
58.0
94
148
82
56.0
18
90
124.0
42
38
41.3
10
1100
35
3212
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表