目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 471 - Cranked handles
Elesa+Ganter
操作件
GN 471
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/gn471/gn471.prj},{NB=Handkurbel GN 471-160-B17},{PARTNUMBER=GN 471-160-B17},{L=160},{R=11.640},{D1=B17},{D1X=17.000},{S=-},{SX=0.000},{E1=0.000},{D2=35},{D3=39},{H1=38},{H2=26},{H3=18},{H4=82.5},{DURCHM=26},{L3=80.0},{NDM=8.000},{KDM=6.647},{WEIGHT=0.2700},{CTN=84879090},{ROHS=YES},{D1XX=26.000},{D2XX=8.000},{D3XX=13.000},{D4XX=21.000},{L1XX=80.000},{L2XX=16.000},{L3XX=2.500},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L
Length
[mm]
D1
H7 bore B
ⁿ/ₐ
S
H11 square V
ⁿ/ₐ
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
DURCHM
Cylindrical handle
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cranked handle GN 471-80-...
GN 471-80-B10
80
B10
-
23
26
24
14
14
52.5
21
0.0900
84879090
YES
Cranked handle GN 471-100...
GN 471-100-B12
100
B12
-
27
30
28
17
15
67.5
23
0.1700
84879090
YES
Cranked handle GN 471-125...
GN 471-125-B14
125
B14
-
32
35
34
22
18
82.5
26
0.2400
84879090
YES
Cranked handle GN 471-160...
GN 471-160-B17
160
B17
-
35
39
38
26
18
82.5
26
0.2700
84879090
YES
Cranked handle GN 471-80-...
GN 471-80-V10
80
-
V10
23
26
24
14
14
52.5
21
0.0600
84879090
YES
Cranked handle GN 471-100...
GN 471-100-V12
100
-
V12
27
30
28
17
15
67.5
23
0.1540
84879090
YES
Cranked handle GN 471-125...
GN 471-125-V14
125
-
V14
32
35
34
22
18
82.5
26
0.2245
84879090
YES
Cranked handle GN 471-160...
GN 471-160-V17
160
-
V17
35
39
38
26
18
82.5
26
0.2800
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表