目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 369.5 - Stainless Steel-Cranks, Type N, with slot
Elesa+Ganter
操作件
GN 369.5
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/gn369_5/gn369_5_n.prj},{NB=Edelstahl-Geraetekurbel GN 369.5-80-B10-N},{PARTNUMBER=GN 369.5-80-B10-N},{L=80},{D1=B10},{D1X=10.000},{D2=18},{H1=28},{H2=18},{H3=74},{H4=40},{T=18},{DURCHM=18},{ZYLSCHR=M5},{ZYX=5.000},{WEIGHT=0.0950},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails},{CHAM1=0.50},{CHAM2=0.80},{L1X=18.20},{D2X=5.50},{D3X=8.00},{L2X=22.50},{H2X=9.70},{CHAM3=0.30},{L3X=26.20},{L4X=1.50},{H1X=68.00},{RX=8.000},{L5X=34.000},{L6X=17.00},{R2X=0.500},{R3X=45.00},{RXX=5.00},{R4X=2.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L
Length
[mm]
D1
H9 Bore
ⁿ/ₐ
D2
[mm]
H1
[mm]
H2
≈
[mm]
H3
≈
[mm]
H4
≈
[mm]
T
+0,5
[mm]
DURCHM
Ø Handle
[mm]
ZYLSCHR
Socket cap screw DIN 912
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Crank GN ...
GN 369.5-63-B10-N
63
B10
18
28
18
74
40
18
18
M5
0.0887
84879059
YES
Stainless Steel-Crank GN ...
GN 369.5-80-B10-N
80
B10
18
28
18
74
40
18
18
M5
0.0950
84879059
YES
Stainless Steel-Crank GN ...
GN 369.5-100-B12-N
100
B12
20
30
20
88
50
20
21
M6
0.1176
84879059
YES
Stainless Steel-Crank GN ...
GN 369.5-125-B12-N
125
B12
20
30
20
88
50
20
21
M6
0.1365
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表