目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 508.2 - T-Nuts
Elesa+Ganter
机械操作件
GN 508.2
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn508_2/gn_508_2.prj},{NB=Mutter fuer T-Nut GN 508.2-14-M12-8 (1)},{PARTNUMBER=GN 508.2-14-M12-8},{A=14},{D=M12},{NDM=12.000},{KDM=10.106},{E=22},{H=16},{K=8},{S=1},{T=14},{FK=8},{SIN=1.00},{A1=1.500},{H1=3.000},{K1=2.500},{WEIGHT=0.0340},{CTN=73181692},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
A
-0.3/-0.5
[mm]
D
Thread
ⁿ/ₐ
E
[mm]
H
[mm]
K
[mm]
T
for T-nuts DIN 650
[mm]
FK
Tensile strength
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Nut GN 508.2-10-M8-8
GN 508.2-10-M8-8
10
M8
15
12
6
10
8
0.0140
73181692
YES
T-Nut GN 508.2-10-M8-10
GN 508.2-10-M8-10
10
M8
15
12
6
10
10
0.0140
73181692
YES
T-Nut GN 508.2-12-M10-8
GN 508.2-12-M10-8
12
M10
18
14
7
12
8
0.0220
73181692
YES
T-Nut GN 508.2-12-M10-10
GN 508.2-12-M10-10
12
M10
18
14
7
12
10
0.0220
73181692
YES
T-Nut GN 508.2-14-M12-8
GN 508.2-14-M12-8
14
M12
22
16
8
14
8
0.0340
73181692
YES
T-Nut GN 508.2-14-M12-10
GN 508.2-14-M12-10
14
M12
22
16
8
14
10
0.0340
73181692
YES
T-Nut GN 508.2-18-M16-8
GN 508.2-18-M16-8
18
M16
28
20
10
18
8
0.0680
73181699
YES
T-Nut GN 508.2-18-M16-10
GN 508.2-18-M16-10
18
M16
28
20
10
18
10
0.0680
73181699
YES
T-Nut GN 508.2-22-M20-8
GN 508.2-22-M20-8
22
M20
35
28
14
22
8
0.1550
73181699
YES
T-Nut GN 508.2-22-M20-10
GN 508.2-22-M20-10
22
M20
35
28
14
22
10
0.1500
73181699
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表