目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 6320 - Feet
Elesa+Ganter
机械操作件
DIN 6320
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/din6320/din6320.prj},{NB=Fuss DIN 6320-20-M10},{PARTNUMBER=DIN 6320-20-M10},{H=20},{D1=M10},{D1NDM=10},{D2=13},{E=19.6},{L=16},{S=17},{WS=Stahl},{LGW=10.800},{D1X=8.000},{D2X=7.700},{WEIGHT=0.0420},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
H
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
E
min.
[mm]
L
Length
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Foot DIN 6320-10-M6
DIN 6320-10-M6
10
M6
8
11.5
11
10
0.0080
84879059
YES
Foot DIN 6320-15-M8
DIN 6320-15-M8
15
M8
10
15.0
13
13
0.0180
84879059
YES
Foot DIN 6320-20-M6
DIN 6320-20-M6
20
M6
6
11.5
11
10
0.0150
84879059
YES
Foot DIN 6320-20-M10
DIN 6320-20-M10
20
M10
13
19.6
16
17
0.0420
84879059
YES
Foot DIN 6320-25-M12
DIN 6320-25-M12
25
M12
15
21.9
20
19
0.0685
84879059
YES
Foot DIN 6320-30-M8
DIN 6320-30-M8
30
M8
9
15.0
13
13
0.0350
84879059
YES
Foot DIN 6320-40-M10
DIN 6320-40-M10
40
M10
13
19.6
16
17
0.0800
84879059
YES
Foot DIN 6320-50-M12
DIN 6320-50-M12
50
M12
15
21.9
20
19
0.1300
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表