目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 492 - Double tube linear actuators, double slider, Type R2 Right hand thread, shaft journal at both ends
Elesa+Ganter
Linear motion components
GN 492
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn492/gn_492_r2_asmtab.prj},{NB=Doppelrohr-Lineareinheit GN 492-40-100-R2-SCR (0)},{PARTNUMBER=GN 492-40-100-R2-SCR},{D1=40},{L1=100},{MHUB=2500},{GSNDM=20.000},{GSP=4.000},{B=60},{D2=12},{D3NDM=8},{D4NDM=8},{D5=8.5},{D6X=13.5},{SDIN912NDM=6},{D7X=13.5},{D7NDM=8},{D8NDM=8},{H1=60},{H2=76},{H3=3},{H4=31.5},{H5=1.05},{H6=13},{L3=180},{L4=17},{L5=180},{M2=160},{M3X=132},{M4=39},{M5X=38},{M6=39},{M7=62},{M8X=12.5},{M9=12.0},{M10=160},{M11=120},{S=13},{WEIGHT=0.0000},{SL=100, 150, 200, 300},{GS=TR20x4},{D3=M8},{D4=M8},{D6=13.5},{SDIN912=M6},{D7=13.5},{D7DIN912=M8},{D8=M8},{M3=132},{M5=38},{M8=12.5},{PDIN6885=A4x4x12},{AW=GN 491.1},{SA=GN953/GN9053},{HR=GN 924.40},{CTN=84879059},{ROHS=YES},{FORM=R2},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
L1
Stroke
[mm]
MHUB
max. travel
[mm]
GS
Shaft thread
ⁿ/ₐ
B
[mm]
D2
[mm]
D3
Thread
ⁿ/ₐ
D4
Thread
ⁿ/ₐ
D5
[mm]
D6
[mm]
SDIN912
for screw DIN 912
ⁿ/ₐ
D7
[mm]
D7DIN912
for screw DIN 912
ⁿ/ₐ
D8
Thread
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
L2
Overall length
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
M5
[mm]
M6
[mm]
M7
[mm]
M8
[mm]
M9
[mm]
M10
[mm]
M11
[mm]
S
Hexagon
[mm]
PDIN6885
Key DIN 6885
ⁿ/ₐ
AW
Adapter shaft
ⁿ/ₐ
SA
Position indicator
ⁿ/ₐ
HR
Handwheel
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Double tube linear actuat...
GN 492-18-100-R2-SCR
18
100
400
TR10x3
28
6
-
M5
5.3
-
-
-
-
M5
28
37
1
14.5
0.75
8
237
81
16
81
209
68
-
20
-
20
18
-
4.5
68
52
8
A2x2x12
GN 491.1
GN955/-
GN 923.18
1.0420
84879059
YES
Double tube linear actuat...
GN 492-18-150-R2-SCR
18
150
400
TR10x3
28
6
-
M5
5.3
-
-
-
-
M5
28
37
1
14.5
0.75
8
287
81
16
81
259
68
-
20
-
20
18
-
4.5
68
52
8
A2x2x12
GN 491.1
GN955/-
GN 923.18
0.0000
84879059
YES
Double tube linear actuat...
GN 492-18-200-R2-SCR
18
200
400
TR10x3
28
6
-
M5
5.3
-
-
-
-
M5
28
37
1
14.5
0.75
8
337
81
16
81
309
68
-
20
-
20
18
-
4.5
68
52
8
A2x2x12
GN 491.1
GN955/-
GN 923.18
0.0000
84879059
YES
Double tube linear actuat...
GN 492-18-300-R2-SCR
18
300
400
TR10x3
28
6
-
M5
5.3
-
-
-
-
M5
28
37
1
14.5
0.75
8
437
81
16
81
409
68
-
20
-
20
18
-
4.5
68
52
8
A2x2x12
GN 491.1
GN955/-
GN 923.18
0.0000
84879059
YES
Double tube linear actuat...
GN 492-30-100-R2-SCR
30
100
1500
TR14x4
50
8
M6
M6
6.5
10
M5
11
M6
M6
52
64
2
27.0
0.85
10
330
130
16
130
280
114
92
30
35
30
42
9.5
12.0
114
80
10
A2x2x12
GN 491.1
GN954/GN9054
GN 923.30
4.0000
84879059
YES
Double tube linear actuat...
GN 492-30-150-R2-SCR
30
150
1500
TR14x4
50
8
M6
M6
6.5
10
M5
11
M6
M6
52
64
2
27.0
0.85
10
380
130
16
130
330
114
92
30
35
30
42
9.5
12.0
114
80
10
A2x2x12
GN 491.1
GN954/GN9054
GN 923.30
0.0000
84879059
YES
Double tube linear actuat...
GN 492-30-200-R2-SCR
30
200
1500
TR14x4
50
8
M6
M6
6.5
10
M5
11
M6
M6
52
64
2
27.0
0.85
10
430
130
16
130
380
114
92
30
35
30
42
9.5
12.0
114
80
10
A2x2x12
GN 491.1
GN954/GN9054
GN 923.30
4.5700
84879059
YES
Double tube linear actuat...
GN 492-30-300-R2-SCR
30
300
1500
TR14x4
50
8
M6
M6
6.5
10
M5
11
M6
M6
52
64
2
27.0
0.85
10
530
130
16
130
480
114
92
30
35
30
42
9.5
12.0
114
80
10
A2x2x12
GN 491.1
GN954/GN9054
GN 923.30
4.7600
84879059
YES
Double tube linear actuat...
GN 492-40-100-R2-SCR
40
100
2500
TR20x4
60
12
M8
M8
8.5
13.5
M6
13.5
M8
M8
60
76
3
31.5
1.05
13
400
180
17
180
340
160
132
39
38
39
62
12.5
12.0
160
120
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.40
0.0000
84879059
YES
Double tube linear actuat...
GN 492-40-150-R2-SCR
40
150
2500
TR20x4
60
12
M8
M8
8.5
13.5
M6
13.5
M8
M8
60
76
3
31.5
1.05
13
450
180
17
180
390
160
132
39
38
39
62
12.5
12.0
160
120
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.40
0.0000
84879059
YES
Double tube linear actuat...
GN 492-40-200-R2-SCR
40
200
2500
TR20x4
60
12
M8
M8
8.5
13.5
M6
13.5
M8
M8
60
76
3
31.5
1.05
13
500
180
17
180
440
160
132
39
38
39
62
12.5
12.0
160
120
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.40
0.0000
84879059
YES
Double tube linear actuat...
GN 492-40-300-R2-SCR
40
300
2500
TR20x4
60
12
M8
M8
8.5
13.5
M6
13.5
M8
M8
60
76
3
31.5
1.05
13
600
180
17
180
540
160
132
39
38
39
62
12.5
12.0
160
120
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.40
0.0000
84879059
YES
Double tube linear actuat...
GN 492-50-100-R2-SCR
50
100
2630
TR20x4
72
12
M10
M8
8.5
15
M8
15
M8
M8
72
92
4
38.0
1.20
16
450
206
18
206
378
184
150
46
50
46
62
13
15.0
184
134
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.50
0.0000
84879059
YES
Double tube linear actuat...
GN 492-50-150-R2-SCR
50
150
2630
TR20x4
72
12
M10
M8
8.5
15
M8
15
M8
M8
72
92
4
38.0
1.20
16
500
206
18
206
428
184
150
46
50
46
62
13
15.0
184
134
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.50
0.0000
84879059
YES
Double tube linear actuat...
GN 492-50-200-R2-SCR
50
200
2630
TR20x4
72
12
M10
M8
8.5
15
M8
15
M8
M8
72
92
4
38.0
1.20
16
550
206
18
206
478
184
150
46
50
46
62
13
15.0
184
134
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.50
0.0000
84879059
YES
Double tube linear actuat...
GN 492-50-300-R2-SCR
50
300
2630
TR20x4
72
12
M10
M8
8.5
15
M8
15
M8
M8
72
92
4
38.0
1.20
16
650
206
18
206
578
184
150
46
50
46
62
13
15.0
184
134
13
A4x4x12
GN 491.1
GN953/GN9053
GN 924.50
7.5000
84879059
YES
Double tube linear actuat...
GN 492-60-400-R2-SCR
60
400
2580
TR25x5
80
14
M10
M10
10.5
13.5
M8
16.5
M10
M10
86
106
4
45.0
1.35
16
800
240
19
240
720
216
185
55
60
55
74
14
16.5
216
160
17
A5x5x16
GN 491.1
GN953/GN9053
GN 924.60
0.0000
84879059
YES
Double tube linear actuat...
GN 492-60-500-R2-SCR
60
500
2580
TR25x5
80
14
M10
M10
10.5
13.5
M8
16.5
M10
M10
86
106
4
45.0
1.35
16
900
240
19
240
820
216
185
55
60
55
74
14
16.5
216
160
17
A5x5x16
GN 491.1
GN953/GN9053
GN 924.60
0.0000
84879059
YES
Double tube linear actuat...
GN 492-60-600-R2-SCR
60
600
2580
TR25x5
80
14
M10
M10
10.5
13.5
M8
16.5
M10
M10
86
106
4
45.0
1.35
16
1000
240
19
240
920
216
185
55
60
55
74
14
16.5
216
160
17
A5x5x16
GN 491.1
GN953/GN9053
GN 924.60
0.0000
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 492 - Double tube linear actuators, double slider, Type L1 Left hand thr...
Elesa+Ganter
21.06.2024
BND_001 - Drawn cup needle roller bearings
SKF
06.06.2024
BD1_001_BDC_001 - Thrust ball bearings, single direction
SKF
06.06.2024
GN 492 - Double tube linear actuators, double slider, Type L2 Left hand thr...
Elesa+Ganter
21.06.2024
NSF-W - 丝杠螺母
Elesa+Ganter
21.06.2024
GN 491 - Double tube linear actuators , single slider, Type R2 Right hand t...
Elesa+Ganter
21.06.2024
MTWK, MTWBK, RMTWK, MTSWK, MTWLK, MTWBLK, RMTWLK, MTSWLK - 30度梯形丝杠 30度梯形丝杠支...
Misumi
29.05.2023
AITR,AITRM - 丝杠支座组件-支撑侧标准型-带挡圈型
仕瑞达3D电子目录
04.03.2022
A180FRI-02 - Lead screw nuts
igus
13.09.2022
CY1S-Z - 磁偶式无杆气缸 滑尺型/滑动轴承
SMC Corporation
26.06.2024
TSZ12CB - 30度梯形丝杠支座组件-方型-支持侧型
PRiCi FA
17.10.2023
GN 491 - Double tube linear actuators , single slider, Type L1 Left hand th...
Elesa+Ganter
21.06.2024
GRH12 - 内嵌式螺杆滑台
吉嘉
13.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表