目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 274.1 - Swivel Clamp Linear Actuator Connectors, Aluminum, with screw, stainless steel, Type IV, with internal serration
Elesa+Ganter
Linear motion components
GN 274.1
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn274_1/gn_274_1_2_iv.prj},{NB=Laschen-Verfahrschlitten GN 274.1-B40-IV-2-SW},{PARTNUMBER=GN 274.1-B40-IV-2-SW},{FORM=IV},{D1=B40},{D11=40},{B=65},{D2=10.5},{D3=M5},{NDM3=10.000},{KDM3=8.160},{D4=M 10},{NDM4=10.000},{KDM4=8.160},{K=65},{L1=148},{M=70},{S=17},{T=32.5},{Z=M10-50},{L2=-},{OBVIS=schwarz},{KLEMM=GN 911-M10-55},{R1=1.500},{WEIGHT=0.7000},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
B
Swivel width
[mm]
D2
[mm]
D3
Mounting screw on the follower
[mm]
NDM3
[mm]
KDM3
[mm]
D4
[mm]
NDM4
[mm]
KDM4
[mm]
K
Clamping length
[mm]
M
[mm]
S
[mm]
T
[mm]
Z
Screw location
ⁿ/ₐ
OBVIS
Finish
ⁿ/ₐ
KLEMM
Clamping lever for d3
ⁿ/ₐ
R1
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Linear Actua...
GN 274.1-B30-IV-2-SW
B30 (without slide insert...
40
8.5
M4
8.000
6.466
M 8
8.000
6.466
40
43
13
20.0
M8-25
schwarz
GN 911-M 8-32
0.500
0.1450
76090000
YES
Swivel Clamp Linear Actua...
GN 274.1-G30-IV-2-SW
G30 (with slide insert)
40
8.5
M4
8.000
6.466
M 8
8.000
6.466
40
43
13
20.0
M8-25
schwarz
GN 911-M 8-32
0.500
0.1300
76090000
YES
Swivel Clamp Linear Actua...
GN 274.1-B40-IV-2-SW
B40 (without slide insert...
65
10.5
M5
10.000
8.160
M 10
10.000
8.160
65
70
17
32.5
M10-50
schwarz
GN 911-M10-55
1.500
0.7000
76090000
YES
Swivel Clamp Linear Actua...
GN 274.1-G40-IV-2-SW
G40 (with slide insert)
65
10.5
M5
10.000
8.160
M 10
10.000
8.160
65
70
17
32.5
M10-50
schwarz
GN 911-M10-55
1.500
0.6700
76090000
YES
Swivel Clamp Linear Actua...
GN 274.1-B50-IV-2-SW
B50 (without slide insert...
65
10.5
M6
10.000
8.160
M 10
10.000
8.160
65
70
17
32.5
M10-50
schwarz
GN 911-M10-55
1.500
0.6300
76090000
YES
Swivel Clamp Linear Actua...
GN 274.1-G50-IV-2-SW
G50
65
10.5
M6
10.000
8.160
M 10
10.000
8.160
65
70
17
32.5
M10-50
schwarz
GN 911-M10-55
1.500
0.5800
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表