目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 2496 - Stainless Steel Cam Rollers for Stainless Steel Cam Roller Linear Guide Rails GN 2492
Elesa+Ganter
Linear motion components
GN 2496
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn2496/gn2496.prj},{NB=Edelstahl-Laufrolle GN 2496-30-N-2RS-X},{PARTNUMBER=GN 2496-30-N-2RS-X},{H1=30},{B1=7},{B2=10.0},{D1=22.5},{D2X=7.0},{D3X=10},{D2=-},{D3=10},{D4=M5},{L1=2.6},{L2=4.8},{L3=0.5},{L1X=2.6},{L2X=4.8},{L3X=0.5},{R=4.5},{SW=13},{T=8.5},{X=-},{SWX=13},{TX=8.5},{XX=0.6},{FR=580},{FA=140},{FORM=N - Normallaufrolle mit zentrischem Lagerzapfen},{VER=3},{KEN=X - für Festlagerlaufschiene},{WEIGHT=0.0200},{CTN=83024900},{ROHS=YES},{INFOEG=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
H1
Stainless Steel cam roller linear guide rails GN 2491
[mm]
B1
[mm]
B2
[mm]
D1
-0,05
[mm]
D2
-0,008
[mm]
D3
-0,05
[mm]
D4
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
max.
[mm]
R
[mm]
SW
[mm]
T
max.
[mm]
X
[mm]
FR
per cam roller
[N]
FA
per cam roller
[N]
FORM
Form
ⁿ/ₐ
KEN
Identification
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel Cam Rolle...
GN 2496-30-B-2RS-X
30
7
10.0
22.5
7
-
-
-
-
-
4.5
-
-
-
580
140
B - Roller with bore
X - For fixed bearing gui...
0.0100
83024900
YES
Stainless Steel Cam Rolle...
GN 2496-30-E-2RS-X
30
7
10.0
22.5
-
10
M5
2.6
4.8
0.5
4.5
13
8.5
0.6
580
140
E - Eccentric cam roller ...
X - For fixed bearing gui...
0.0200
83024900
YES
Stainless Steel Cam Rolle...
GN 2496-30-N-2RS-X
30
7
10.0
22.5
-
10
M5
2.6
4.8
0.5
4.5
13
8.5
-
580
140
N - Standard cam roller w...
X - For fixed bearing gui...
0.0200
83024900
YES
Stainless Steel Cam Rolle...
GN 2496-45-B-2RS-X
45
11
15.5
35.1
10
-
-
-
-
-
7.0
-
-
-
1980
500
B - Roller with bore
X - For fixed bearing gui...
0.0500
83024900
YES
Stainless Steel Cam Rolle...
GN 2496-45-E-2RS-X
45
11
15.5
35.1
-
12
M6
4.3
6.8
1
7.0
15
12
0.8
1980
500
E - Eccentric cam roller ...
X - For fixed bearing gui...
0.0600
83024900
YES
Stainless Steel Cam Rolle...
GN 2496-45-N-2RS-X
45
11
15.5
35.1
-
12
M6
4.3
6.8
1
7.0
15
12
-
1980
500
N - Standard cam roller w...
X - For fixed bearing gui...
0.0600
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表