目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 2492 - Stainless Steel Cam Roller Linear Guide Rails for Stainless Steel Linear Guide Rail Systems, Type XL, Fixed bearing guide rail with elongated holes
Elesa+Ganter
Linear motion components
GN 2492
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn2492/gn2492.prj},{NB=Edelstahl-Laufschiene GN 2492-30-2480-40-XL},{PARTNUMBER=GN 2492-30-2480-40-XL},{H1NENN=30},{H1IST=29.5},{L=2480},{M1=40},{B1=15},{B2=20.5},{B3=10.0},{D1=6.4},{D2=M5},{K=2},{M2=80},{S=2.5},{WEIGHT=2.2000},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
H1NENN
Nominal size
[mm]
H1IST
Actual size
[mm]
L
+2/-4
[mm]
M1
+1/-2
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
ⁿ/ₐ
K
[mm]
M2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel Cam Rolle...
GN 2492-30-240-40-XL
30
29.5
240
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.2100
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-320-40-XL
30
29.5
320
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.2800
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-400-40-XL
30
29.5
400
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.3500
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-480-40-XL
30
29.5
480
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.4300
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-560-40-XL
30
29.5
560
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.5000
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-640-40-XL
30
29.5
640
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.5700
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-720-40-XL
30
29.5
720
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.6400
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-800-40-XL
30
29.5
800
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.7100
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-880-40-XL
30
29.5
880
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.7800
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-960-40-XL
30
29.5
960
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.8500
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-1040-40-XL
30
29.5
1040
40
15
20.5
10.0
6.4
M5
2
80
2.5
0.9200
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-1200-40-XL
30
29.5
1200
40
15
20.5
10.0
6.4
M5
2
80
2.5
1.0600
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-1360-40-XL
30
29.5
1360
40
15
20.5
10.0
6.4
M5
2
80
2.5
1.2100
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-1520-40-XL
30
29.5
1520
40
15
20.5
10.0
6.4
M5
2
80
2.5
1.3500
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-1760-40-XL
30
29.5
1760
40
15
20.5
10.0
6.4
M5
2
80
2.5
1.5600
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-2000-40-XL
30
29.5
2000
40
15
20.5
10.0
6.4
M5
2
80
2.5
1.7700
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-2240-40-XL
30
29.5
2240
40
15
20.5
10.0
6.4
M5
2
80
2.5
1.9900
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-30-2480-40-XL
30
29.5
2480
40
15
20.5
10.0
6.4
M5
2
80
2.5
2.2000
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-45-240-40-XL
45
45.7
240
40
22
30.5
15.5
9.0
M8
2
80
4.0
0.5400
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-45-320-40-XL
45
45.7
320
40
22
30.5
15.5
9.0
M8
2
80
4.0
0.7100
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-45-400-40-XL
45
45.7
400
40
22
30.5
15.5
9.0
M8
2
80
4.0
0.8900
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-45-480-40-XL
45
45.7
480
40
22
30.5
15.5
9.0
M8
2
80
4.0
1.0700
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-45-560-40-XL
45
45.7
560
40
22
30.5
15.5
9.0
M8
2
80
4.0
1.2500
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-45-640-40-XL
45
45.7
640
40
22
30.5
15.5
9.0
M8
2
80
4.0
1.4300
83024900
YES
Stainless Steel Cam Rolle...
GN 2492-45-720-40-XL
45
45.7
720
40
22
30.5
15.5
9.0
M8
2
80
4.0
1.6100
83024900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表