目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 134.1 - Linear Actuator Connectors, Aluminum, with screw, stainless steel
Elesa+Ganter
Linear motion components
GN 134.1
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn134_1/gn134_1_2.prj},{NB=Kreuz-Verfahrschlitten GN 134.1-B40-B40-60-2-S},{PARTNUMBER=GN 134.1-B40-B40-60-2-S},{NORNMR=GN 134.1},{FORMVIS=D1 - D2},{D1=B40},{S1=-},{S11=0},{D2=B40},{S2=-},{S22=0},{D11=40},{K=60},{D3=M5},{D3X=5.300},{D4=M8},{NDMD2=8},{NDMD3=5},{K1=60},{K2=60},{L1=109.0},{L2=79},{L3X=79},{M=50.0},{L3=M8-50},{Z=63 | 78},{OB=schwarz},{VERS=2},{U1=8},{P=3.000},{L22=35.000},{WEIGHT=0.6140},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
NORNMR
Norm number
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
S1
Square
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
S2
Square
ⁿ/ₐ
K
Clamping length
[mm]
D3
Mounting screws on the follower
ⁿ/ₐ
L1
[mm]
L2
[mm]
M
[mm]
L3
Clamping lever
[mm]
Z
Screw locations
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Linear Actuator Connector...
GN 134.1-B30-B30-50-2-S
GN 134.1
B30
-
B30
-
50
M4
79.5
68
33.5
M8-30
63 | 78
black
0.3260
76090000
YES
Linear Actuator Connector...
GN 134.1-B30-V30-50-2-S
GN 134.1
B30
-
-
V30
50
M4
79.5
68
33.5
M8-30
63 | 78
black
0.3140
76090000
YES
Linear Actuator Connector...
GN 134.1-V30-V30-50-2-S
GN 134.1
-
V30
-
V30
50
M4
79.5
68
33.5
M8-30
63 | 78
black
0.3000
76090000
YES
Linear Actuator Connector...
GN 134.1-B30-B30-60-2-S
GN 134.1
B30
-
B30
-
60
M4
109.0
79
50.0
M8-50
63 | 78
black
0.6980
76090000
YES
Linear Actuator Connector...
GN 134.1-B30-V30-60-2-S
GN 134.1
B30
-
-
V30
60
M4
109.0
79
50.0
M8-50
63 | 78
black
0.6820
76090000
YES
Linear Actuator Connector...
GN 134.1-V30-V30-60-2-S
GN 134.1
-
V30
-
V30
60
M4
109.0
79
50.0
M8-50
63 | 78
black
0.6660
76090000
YES
Linear Actuator Connector...
GN 134.1-B40-B40-60-2-S
GN 134.1
B40
-
B40
-
60
M5
109.0
79
50.0
M8-50
63 | 78
black
0.6140
76090000
YES
Linear Actuator Connector...
GN 134.1-B40-V40-60-2-S
GN 134.1
B40
-
-
V40
60
M5
109.0
79
50.0
M8-50
63 | 78
black
0.5850
76090000
YES
Linear Actuator Connector...
GN 134.1-V40-V40-60-2-S
GN 134.1
-
V40
-
V40
60
M5
109.0
79
50.0
M8-50
63 | 78
black
0.5560
76090000
YES
Linear Actuator Connector...
GN 134.1-B40-B40-76-2-S
GN 134.1
B40
-
B40
-
76
M5
125.0
98
55.0
M10-50
78 | 92
black
0.9750
76090000
YES
Linear Actuator Connector...
GN 134.1-B40-V40-76-2-S
GN 134.1
B40
-
-
V40
76
M5
125.0
98
55.0
M10-50
78 | 92
black
0.8910
76090000
YES
Linear Actuator Connector...
GN 134.1-V40-V40-76-2-S
GN 134.1
-
V40
-
V40
76
M5
125.0
98
55.0
M10-50
78 | 92
black
0.9690
76090000
YES
Linear Actuator Connector...
GN 134.1-B50-B50-76-2-S
GN 134.1
B50
-
B50
-
76
M6
125.0
98
55.0
M10-50
78 | 92
black
0.8850
76090000
YES
Linear Actuator Connector...
GN 134.1-B50-V50-76-2-S
GN 134.1
B50
-
-
V50
76
M6
125.0
98
55.0
M10-50
78 | 92
black
0.7730
76090000
YES
Linear Actuator Connector...
GN 134.1-V50-V50-76-2-S
GN 134.1
-
V50
-
V50
76
M6
125.0
98
55.0
M10-50
78 | 92
black
0.9200
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表