目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
NDL.Q - Square end-caps
Elesa+Ganter
水平调整件
NDL.Q
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/ndl_q/ndl_q_asmtab.prj},{NB=Square end-caps NDL.Q-35x1.5-2-M8},{PARTNUMBER=430585},{DESCRIPTION=NDL.Q-35x1.5-2-M8},{DIM01=35},{DIM02=34},{DIM03=5},{DIM03X=5},{DIM04=M8},{NDM=8},{NDM2=8.4},{E=14.380},{M=6.5},{S=13},{DIM05=35},{DIM06=1.5-2},{DIM07=32-31},{X=32.0},{Y=31},{DIM08=3000},{WEIGHT=26},{PPATH=ndl_q_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
B
[mm]
DIM02
H
[mm]
DIM03
h1
[mm]
DIM04
d
ⁿ/ₐ
DIM05
External
[mm]
DIM06
Thickness min-max
[mm]
DIM07
Internal min-max
[mm]
DIM08
[N]
WEIGHT
重量
[g]
Square end-caps NDL.Q-20x...
430551
NDL.Q-20x1.5-2-M6
20
34
5
M6
20
1.5-2
17-16
3000
10
Square end-caps NDL.Q-20x...
430553
NDL.Q-20x1.5-2-M8
20
34
5
M8
20
1.5-2
17-16
3000
11
Square end-caps NDL.Q-20x...
430555
NDL.Q-20x1.5-2-M10
20
33
10
M10
20
1.5-2
17-16
3000
16
Square end-caps NDL.Q-20x...
430557
NDL.Q-20x2-M8
20
34
5
M8
20
2
16
3000
11
Square end-caps NDL.Q-25x...
430561
NDL.Q-25x1-1.5-M8
25
34
5
M8
25
1-1.5
23-22
3000
17
Square end-caps NDL.Q-25x...
430563
NDL.Q-25x1.5-M10
25
33
5
M10
25
1.5
22
3000
21
Square end-caps NDL.Q-25x...
430565
NDL.Q-25x2-M8
25
34
5
M8
25
2
21
3000
16
Square end-caps NDL.Q-25x...
430567
NDL.Q-25x2-M10
25
34
5
M10
25
2
21
3000
20
Square end-caps NDL.Q-30x...
430571
NDL.Q-30x1.5-2-M8
30
34
5
M8
30
1.5-2
27-26
3000
20
Square end-caps NDL.Q-30x...
430573
NDL.Q-30x1.5-2-M10
30
34
5
M10
30
1.5-2
27-26
3000
24
Square end-caps NDL.Q-30x...
430575
NDL.Q-30x2.5-M10
30
33
5
M10
30
2.5
25
3000
24
Square end-caps NDL.Q-35x...
430581
NDL.Q-35x1-2-M10
35
34
5
M10
35
1-2
33-31
3000
30
Square end-caps NDL.Q-35x...
430583
NDL.Q-35x1.5-M12
35
34
5
M12
35
1.5
32
3000
37
Square end-caps NDL.Q-35x...
430585
NDL.Q-35x1.5-2-M8
35
34
5
M8
35
1.5-2
32-31
3000
26
Square end-caps NDL.Q-35x...
430587
NDL.Q-35x1.5-2-M12
35
34
5
M12
35
1.5-2
32-31
3000
36
Square end-caps NDL.Q-40x...
430591
NDL.Q-40x1.5-2-M8
40
33
5
M8
40
1.5-2
37-36
3000
38
Square end-caps NDL.Q-40x...
430593
NDL.Q-40x1.2-1.5-M10
40
33
5
M10
40
1.2-1.5
37.6-37
3000
42
Square end-caps NDL.Q-40x...
430595
NDL.Q-40x1.5-2-M10
40
33
5
M10
40
1.5-2
37-36
3000
41
Square end-caps NDL.Q-40x...
430597
NDL.Q-40x1.5-2-M12
40
33
5
M12
40
1.5-2
37-36
3000
44
Square end-caps NDL.Q-40x...
430599
NDL.Q-40x1.5-2-M16
40
33
5
M16
40
1.5-2
37-36
3000
55
Square end-caps NDL.Q-40x...
430601
NDL.Q-40x2-M8
40
34
5
M8
40
2
36
3000
26
Square end-caps NDL.Q-40x...
430603
NDL.Q-40x3-M10
40
33
5
M10
40
3
34
3000
41
Square end-caps NDL.Q-50x...
430611
NDL.Q-50x1.5-M10
50
34
5
M10
50
1.5
47
3000
42
Square end-caps NDL.Q-50x...
430613
NDL.Q-50x2-M8
50
34
5
M8
50
2
46
3000
37
Square end-caps NDL.Q-50x...
430615
NDL.Q-50x2-M10
50
32
5
M10
50
2
46
3000
41
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表