目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 115 - Latches, with Operating Element, Lockable, Housing Collar Chrome Plated, Type SC Operation with key (same lock), Type SU Operation with key (different lock)
Elesa+Ganter
闩锁
GN 115
GN 115 AB
Powered by
CAD模型選擇
{elesa_ganter/latches/gn115/gn115_ab/gn115_ab_sc_su_asmtab.prj},{NB=Verriegelung GN 115-SU-24 (1)},{PARTNUMBER=GN 115-SU-24},{A=24},{AX=4 bis 50},{FORM=SU},{FORMX=SC,SU,SCK,SUK,SCT,SUT},{POS=1},{POSX=1 bis 8},{D1G=20},{D1K=16.933},{WEIGHT=0.1000},{CTN=83016000},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn115_ab_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
A
Latch distance
[mm]
FORM
Type
ⁿ/ₐ
D
[mm]
H
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Latch GN 115-SC-4
GN 115-SC-4
4
SC
28
4
0.1020
83016000
YES
Latch GN 115-SU-4
GN 115-SU-4
4
SU
28
4
0.0900
83016000
YES
Latch GN 115-SC-6
GN 115-SC-6
6
SC
28
4
0.1000
83016000
YES
Latch GN 115-SU-6
GN 115-SU-6
6
SU
28
4
0.1000
83016000
YES
Latch GN 115-SC-8
GN 115-SC-8
8
SC
28
4
0.1000
83016000
YES
Latch GN 115-SU-8
GN 115-SU-8
8
SU
28
4
0.1000
83016000
YES
Latch GN 115-SC-10
GN 115-SC-10
10
SC
28
4
0.1000
83016000
YES
Latch GN 115-SU-10
GN 115-SU-10
10
SU
28
4
0.1000
83016000
YES
Latch GN 115-SC-13
GN 115-SC-13
13
SC
28
4
0.1000
83016000
YES
Latch GN 115-SU-13
GN 115-SU-13
13
SU
28
4
0.1000
83016000
YES
Latch GN 115-SC-14
GN 115-SC-14
14
SC
28
4
0.1000
83016000
YES
Latch GN 115-SU-14
GN 115-SU-14
14
SU
28
4
0.1000
83016000
YES
Latch GN 115-SC-16
GN 115-SC-16
16
SC
28
4
0.1000
83016000
YES
Latch GN 115-SU-16
GN 115-SU-16
16
SU
28
4
0.1000
83016000
YES
Latch GN 115-SC-18
GN 115-SC-18
18
SC
28
4
0.0800
83016000
YES
Latch GN 115-SU-18
GN 115-SU-18
18
SU
28
4
0.0800
83016000
YES
Latch GN 115-SC-20
GN 115-SC-20
20
SC
28
4
0.1000
83016000
YES
Latch GN 115-SU-20
GN 115-SU-20
20
SU
28
4
0.1000
83016000
YES
Latch GN 115-SC-22
GN 115-SC-22
22
SC
28
4
0.1000
83016000
YES
Latch GN 115-SU-22
GN 115-SU-22
22
SU
28
4
0.1000
83016000
YES
Latch GN 115-SC-24
GN 115-SC-24
24
SC
28
4
0.1000
83016000
YES
Latch GN 115-SU-24
GN 115-SU-24
24
SU
28
4
0.1000
83016000
YES
Latch GN 115-SC-26
GN 115-SC-26
26
SC
28
4
0.1000
83016000
YES
Latch GN 115-SU-26
GN 115-SU-26
26
SU
28
4
0.1000
83016000
YES
Latch GN 115-SC-28
GN 115-SC-28
28
SC
28
4
0.1000
83016000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表