目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 2240.1 - Coupling spiders for GN 2240 / GN 2241
Elesa+Ganter
接头
GN 2240.1
Powered by
CAD模型選擇
{elesa_ganter/joints/gn2240_1/gn2240_1.prj},{NB=Kupplungsstern GN 2240.1-30-BS},{PARTNUMBER=GN 2240.1-30-BS},{D0=30},{D1=30},{B=10},{AZ=4},{H=BS - 80 Shore A, blau},{WEIGHT=0.0050},{CTN=39269097},{ROHS=YES},{INFOEG=Produktdetails},{DX=8.390},{D2X=17.020},{D3X=17.025},{D4X=1.000},{Y=15.000},{L=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D0
Coupling Ø GN 2240 / GN 2241
[mm]
D1
[mm]
B
[mm]
AZ
Number of teeth
[mm]
H
Hardness
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Coupling spider GN 2240.1...
GN 2240.1-14-BS
14
14
6
4
BS - 80 Shore A, blue
0.0010
39269097
YES
Coupling spider GN 2240.1...
GN 2240.1-14-WS
14
14
6
4
WS - 92 Shore A, white
0.0010
39269097
YES
Coupling spider GN 2240.1...
GN 2240.1-14-RS
14
14
6
4
RS - 98 Shore A, red
0.0010
39269097
YES
Coupling spider GN 2240.1...
GN 2240.1-20-BS
20
20
8
4
BS - 80 Shore A, blue
0.0020
39269097
YES
Coupling spider GN 2240.1...
GN 2240.1-20-WS
20
20
8
4
WS - 92 Shore A, white
0.0020
39269097
YES
Coupling spider GN 2240.1...
GN 2240.1-20-RS
20
20
8
4
RS - 98 Shore A, red
0.0020
39269097
YES
Coupling spider GN 2240.1...
GN 2240.1-30-BS
30
30
10
4
BS - 80 Shore A, blue
0.0050
39269097
YES
Coupling spider GN 2240.1...
GN 2240.1-30-WS
30
30
10
4
WS - 92 Shore A, white
0.0050
39269097
YES
Coupling spider GN 2240.1...
GN 2240.1-30-RS
30
30
10
4
RS - 98 Shore A, red
0.0050
39269097
YES
Coupling spider GN 2240.1...
GN 2240.1-40-BS
40
40
12
6
BS - 80 Shore A, blue
0.0070
39269097
YES
Coupling spider GN 2240.1...
GN 2240.1-40-WS
40
40
12
6
WS - 92 Shore A, white
0.0070
39269097
YES
Coupling spider GN 2240.1...
GN 2240.1-40-RS
40
40
12
6
RS - 98 Shore A, red
0.0070
39269097
YES
Coupling spider GN 2240.1...
GN 2240.1-55-BS
55
55
14
8
BS - 80 Shore A, blue
0.0180
39269097
YES
Coupling spider GN 2240.1...
GN 2240.1-55-WS
55
55
14
8
WS - 92 Shore A, white
0.0180
39269097
YES
Coupling spider GN 2240.1...
GN 2240.1-55-RS
55
55
14
8
RS - 98 Shore A, red
0.0180
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表