目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
PMT.100 - Indexing plungers
Elesa+Ganter
分度及定位元件
PMT.100
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/pmt100/pmt_100_asmtab.prj},{NB=Indexing plungers PMT.100-10-M20x1.5-AK-C6(0)},{PARTNUMBER=51532-C6},{DESCRIPTION=PMT.100-10-M20x1.5-AK-C6},{POS=0},{DIM01=10},{DIM02=M20x1.5},{DIM03=37},{DIM04=31},{DIM05=33},{DIM06=10},{DIM07=10},{DIM08=11},{DIM09=22},{DIM10=30},{DIM11=19},{DIM12=45},{DIM13=25},{DIM14=7700},{WEIGHT=69},{DIM099=30},{NDM=20.000},{KDM=18.160},{L4=0.000},{L=27.000},{L2=17.000},{L3=11},{D1=18.500},{SIZE=1.000},{SIZE1=1.000},{PPATH=pmt_100_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d -0.15 -0.1
[mm]
DIM02
d1
ⁿ/ₐ
DIM03
l
[mm]
DIM04
D
[mm]
DIM05
I
[mm]
DIM06
I1
[mm]
DIM07
I2
[mm]
DIM08
l3
[mm]
DIM09
s
[mm]
DIM10
s1
[mm]
DIM11
Preload
[N]
DIM12
Max. load
[N]
DIM13
null
[Nm]
DIM14
Static load at breakage
[F[N]]
WEIGHT
重量
[g]
L3
[mm]
Indexing plungers PMT.100...
51501
PMT.100-5-M10x1-A
5
M10x1
23
21
17
5
5
-
12
-
7
17
6
2300
13
0
Indexing plungers PMT.100...
51501-C6
PMT.100-5-M10x1-A-C6
5
M10x1
23
21
17
5
5
-
12
-
7
17
6
2300
13
0
Indexing plungers PMT.100...
51502
PMT.100-6-M12x1.5-A
6
M12x1.5
28
25
20
6
6
-
14
-
9
24
10
3500
20
0
Indexing plungers PMT.100...
51502-C6
PMT.100-6-M12x1.5-A-C6
6
M12x1.5
28
25
20
6
6
-
14
-
9
24
10
3500
20
0
Indexing plungers PMT.100...
51511
PMT.100-8-M16x1.5-A
8
M16x1.5
35
31
26
8
8
-
19
-
11
30
18
5900
25
0
Indexing plungers PMT.100...
51511-C6
PMT.100-8-M16x1.5-A-C6
8
M16x1.5
35
31
26
8
8
-
19
-
11
30
18
5900
25
0
Indexing plungers PMT.100...
51512
PMT.100-10-M20x1.5-A
10
M20x1.5
37
31
33
10
10
-
22
-
19
45
25
7700
32
0
Indexing plungers PMT.100...
51512-C6
PMT.100-10-M20x1.5-A-C6
10
M20x1.5
37
31
33
10
10
-
22
-
19
45
25
7700
32
0
Indexing plungers PMT.100...
51521
PMT.100-5-M10x1-AK
5
M10x1
23
21
17
5
5
7
12
16
7
17
6
2300
23
7
Indexing plungers PMT.100...
51521-C6
PMT.100-5-M10x1-AK-C6
5
M10x1
23
21
17
5
5
7
12
16
7
17
6
2300
23
7
Indexing plungers PMT.100...
51522
PMT.100-6-M12x1.5-AK
6
M12x1.5
28
25
20
6
6
8
14
19
9
24
10
3500
33
8
Indexing plungers PMT.100...
51522-C6
PMT.100-6-M12x1.5-AK-C6
6
M12x1.5
28
25
20
6
6
8
14
19
9
24
10
3500
33
8
Indexing plungers PMT.100...
51531
PMT.100-8-M16x1.5-AK
8
M16x1.5
35
31
26
8
8
10
19
24
11
30
18
5900
50
10
Indexing plungers PMT.100...
51531-C6
PMT.100-8-M16x1.5-AK-C6
8
M16x1.5
35
31
26
8
8
10
19
24
11
30
18
5900
50
10
Indexing plungers PMT.100...
51532
PMT.100-10-M20x1.5-AK
10
M20x1.5
37
31
33
10
10
11
22
30
19
45
25
7700
69
11
Indexing plungers PMT.100...
51532-C6
PMT.100-10-M20x1.5-AK-C6
10
M20x1.5
37
31
33
10
10
11
22
30
19
45
25
7700
69
11
Indexing plungers PMT.100...
51551
PMT.100-5-M10x1-SST-A
5
M10x1
23
21
17
5
5
-
12
-
7
17
6
1800
13
0
Indexing plungers PMT.100...
51551-C6
PMT.100-5-M10x1-SST-A-C6
5
M10x1
23
21
17
5
5
-
12
-
7
17
6
1800
13
0
Indexing plungers PMT.100...
51552
PMT.100-6-M12x1.5-SST-A
6
M12x1.5
28
25
20
6
6
-
14
-
9
24
10
2900
20
0
Indexing plungers PMT.100...
51552-C6
PMT.100-6-M12x1.5-SST-A-C...
6
M12x1.5
28
25
20
6
6
-
14
-
9
24
10
2900
20
0
Indexing plungers PMT.100...
51561
PMT.100-8-M16x1.5-SST-A
8
M16x1.5
35
31
26
8
8
-
19
-
11
30
18
4400
25
0
Indexing plungers PMT.100...
51561-C6
PMT.100-8-M16x1.5-SST-A-C...
8
M16x1.5
35
31
26
8
8
-
19
-
11
30
18
4400
25
0
Indexing plungers PMT.100...
51562
PMT.100-10-M20x1.5-SST-A
10
M20x1.5
37
31
33
10
10
-
22
-
19
45
25
6800
32
0
Indexing plungers PMT.100...
51562-C6
PMT.100-10-M20x1.5-SST-A-...
10
M20x1.5
37
31
33
10
10
-
22
-
19
45
25
6800
32
0
Indexing plungers PMT.100...
51571
PMT.100-5-M10x1-SST-AK
5
M10x1
23
21
17
5
5
7
12
16
7
17
6
1800
23
7
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表