目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 817 - Stainless Steel-Indexing plungers, Type GK with threaded rod, with lock nut
Elesa+Ganter
分度及定位元件
GN 817
GN 817 NI
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn817/gn817_ni_rastbolzen/gn817_gk_ni_asmtab.prj},{NB=Edelstahl-Rastbolzen GN 817-6-6-GK-NI (deactivated-0)},{PARTNUMBER=GN 817-6-6-GK-NI},{POS=0},{POSX=eingerastet,ausgerastet},{ABSTANDX=12.7},{ABSTAND=0.0},{D1=6},{L1=6},{D2=M12x1,5},{D2G=12.000},{D2K=10.160},{D3=23},{D4=M5},{D4G=5.000},{D4K=4.019},{D5=9},{K=20},{L2=48},{L3=22},{L4=6},{L5=7.0},{L6=3.5},{SW=14},{FEDERDRUCK=6.5},{FEDERDRUCK2=19.0},{V=5},{VX=BK},{PPATH=gn817_gk_ni_asmtpl.prj},{WEIGHT=0.0350},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.02 / -0.05 Bore H7
[mm]
L1
[mm]
D2
Thread
ⁿ/ₐ
D4
Thread
ⁿ/ₐ
D5
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
SW
[mm]
FEDERDRUCK
Initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Indexing ...
GN 817-4-4-GK-NI
4
4
M8x1
M3
7
16
5
4.5
2.5
10
4.5
12.0
0.0117
73181900
YES
Stainless Steel-Indexing ...
GN 817-4-6-GK-NI
4
6
M8x1
M3
7
16
5
4.5
2.5
10
4.0
12.5
0.0117
73181900
YES
Stainless Steel-Indexing ...
GN 817-5-5-GK-NI
5
5
M10x1
M4
8
18
6
5.5
3.0
12
5.0
15.0
0.0200
73181900
YES
Stainless Steel-Indexing ...
GN 817-5-8-GK-NI
5
8
M10x1
M4
8
18
6
5.5
3.0
12
5.0
18.0
0.0200
73181900
YES
Stainless Steel-Indexing ...
GN 817-6-6-GK-NI
6
6
M12x1,5
M5
9
22
6
7.0
3.5
14
6.5
19.0
0.0350
73181900
YES
Stainless Steel-Indexing ...
GN 817-6-9-GK-NI
6
9
M12x1,5
M5
9
22
6
7.0
3.5
14
6.0
25.0
0.0353
73181900
YES
Stainless Steel-Indexing ...
GN 817-8-8-GK-NI
8
8
M16x1,5
M6
10
26
8
8.5
4.0
17
8.5
26.0
0.0740
73181900
YES
Stainless Steel-Indexing ...
GN 817-8-12-GK-NI
8
12
M16x1,5
M6
10
26
8
8.5
4.0
17
8.5
28.0
0.0748
73181900
YES
Stainless Steel-Indexing ...
GN 817-10-12-GK-NI
10
12
M16x1,5
M6
10
26
8
8.5
4.0
17
9.5
38.0
0.0740
73181900
YES
Stainless Steel-Indexing ...
GN 817-12-15-GK-NI
12
15
M20x1,5
M6
12
33
10
8.5
4.0
22
11.5
40.0
0.1400
73181900
YES
Stainless Steel-Indexing ...
GN 817-16-20-GK-NI
16
20
M24x2
M8
15
38
12
11.5
5.0
27
13.0
54.0
0.2400
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表