目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 715 KB - Side thrust pin
Elesa+Ganter
分度及定位元件
GN 715
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn715/gn715_kb.prj},{NB=Seitendruckstueck GN 715-5-20-KB},{PARTNUMBER=GN 715-5-20-KB},{F=20},{D1=5},{D2=10},{D3=10},{L3=11.5},{L4=6},{A1=2.5},{A2=5.7},{H=12},{W=1.6},{X1=1.7},{X2=1.30},{ARTIKELNR=GN 715.1-5.6},{WEIGHT=0.0010},{CTN=76169990},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
F
side force
[N]
D1
[mm]
D2
[mm]
D3
H8
[mm]
L3
[mm]
L4
[mm]
A1
[mm]
A2
[mm]
H
min
[mm]
W
[mm]
X1
[mm]
X2
[mm]
ARTIKELNR
Mounting tool
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Side thrust pin GN 715-3-...
GN 715-3-10-KB
10
3
6
6
7.0
4
1.5
3.5
7
0.9
1.0
0.75
GN 715.1-3
0.0010
76169990
YES
Side thrust pin GN 715-5-...
GN 715-5-20-KB
20
5
10
10
11.5
6
2.5
5.7
12
1.6
1.7
1.30
GN 715.1-5.6
0.0010
76169990
YES
Side thrust pin GN 715-6-...
GN 715-6-40-KB
40
6
10
10
11.5
10
3.0
7.7
12
1.8
1.9
1.40
GN 715.1-5.6
0.0020
76169990
YES
Side thrust pin GN 715-8-...
GN 715-8-50-KB
50
8
12
12
14.0
13
4.0
8.9
14
2.6
2.7
2.10
GN 715.1-8
0.0030
76169990
YES
Side thrust pin GN 715-10...
GN 715-10-100-KB
100
10
16
16
18.0
16
5.0
10.7
18
3.2
3.4
2.70
GN 715.1-10
0.0070
76169990
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 715 SB - Side thrust pin
Elesa+Ganter
21.06.2024
GN 715 SA - Side thrust pin
Elesa+Ganter
21.06.2024
GN 715.2 - Eccentric bushes for side thrust pins
Elesa+Ganter
21.06.2024
GN 715 KA - Side thrust pins
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表