目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 712 SK - Cam action indexing plungers type SK, with safety-rest position with lock nut
Elesa+Ganter
分度及定位元件
GN 712
GN 712 SK
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn712/gn712_sk/gn712_sk_asmtab.prj},{NB=Kurven-Rastriegel GN 712-6-M16x1,5-SK (deactivated-1)},{PARTNUMBER=GN 712-6-M16x1,5-SK},{POS=0},{ABSTAND=1},{D1=6},{D2=M16x1,5},{D3=16},{L1=51},{L2=8},{L3=35},{L4=32},{FEDERDRUCK=6.5 / 20},{LX1=1.930},{L5=42},{L22=10.000},{DX2=16},{DX3=13.000},{RX1=8},{LX2=0.430},{PPATH=gn712_sk_asmtpl.prj},{WEIGHT=0.0600},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Pin h9 Bore G7
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
L3
min
[mm]
L4
[mm]
FEDERDRUCK
beginning / end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cam action indexing plung...
GN 712-6-M16x1,5-SK
6
M16x1,5
16
51
8
35
32
6.5 / 20
0.0600
73182900
YES
Cam action indexing plung...
GN 712-8-M16x1,5-SK
8
M16x1,5
16
51
8
35
32
6.5 / 20
0.0710
73182900
YES
Cam action indexing plung...
GN 712-10-M16x1,5-SK
10
M16x1,5
16
51
8
35
32
6.5 / 20
0.0800
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表