目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 7017 - Indexing plungers, Type C, with rest position, without locknut
Elesa+Ganter
分度及定位元件
GN 7017
GN 7017 ST
GN 7017 C
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn7017/gn7017_st/gn7017_c/gn7017_c_asmtab.prj},{NB=Rastbolzen mit Hebel GN 7017-5-M8-C-ST (deactivated)},{PARTNUMBER=GN 7017-5-M8-C-ST},{POS=0},{D1=5},{D2=M8},{D3=3.0},{E=9.2},{L1=42.0},{L2=12.0},{L3=27.0},{L4=3.1},{L5=19.5},{SW=8},{AM=4.5},{FEDERDRUCK1=3.5},{FEDREDRUCK2=13.5},{WEIGHT=0.0131},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn7017_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Plunger h11 Bore +0.03/+0.08
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
E
[mm]
L1
[mm]
L2
min.
[mm]
L3
[mm]
L4
[mm]
L5
min.
[mm]
SW
[mm]
AM
Anzugsmoment
ⁿ/ₐ
FEDERDRUCK1
Spring load in ~ N min.
[N]
FEDREDRUCK2
Spring load in ~N max.
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing plunger GN 7017-...
GN 7017-4-M6-C-ST
4
M6
2.5
6.9
32.0
9.5
20.0
2.5
16.0
6
1.6
3
10
0.0057
73181900
YES
Indexing plunger GN 7017-...
GN 7017-5-M8-C-ST
5
M8
3.0
9.2
42.0
12.0
27.0
3.1
19.5
8
4.5
3.5
13.5
0.0131
73181900
YES
Indexing plunger GN 7017-...
GN 7017-6-M10-C-ST
6
M10
3.5
11.5
51.0
14.0
33.5
3.7
24.0
10
10
4
16
0.0257
73181900
YES
Indexing plunger GN 7017-...
GN 7017-8-M12-C-ST
8
M12
5.0
13.8
54.0
19.0
31.8
4.3
32.0
12
13
4
22
0.0415
73181900
YES
Indexing plunger GN 7017-...
GN 7017-10-M16-C-ST
10
M16
5.0
19.6
77.5
25.0
50.5
5.0
33.5
16
42
4
23
0.1040
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表