目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 615.5 - Stainless Steel-Spring plungers, Type KSN, Stainless Steel A4, high spring load
Elesa+Ganter
分度及定位元件
GN 615.5
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn615_5/gn615_5_ksn.prj},{NB=Federnde Edelstahl-Druckstueck GN 615.5-M6-KSN (deactivated)},{PARTNUMBER=GN 615.5-M6-KSN},{D1=M6},{D1X=6.0},{POS=unbetaetigt},{D2=3.5},{L=14},{W=1.0},{F=19},{END=28},{WEIGHT=0.0017},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails},{LL=1.299},{A=1.200},{B=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L
Length
[mm]
W
Compression
[mm]
F
Spring load initial
[N]
END
Spring load end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Spring pl...
GN 615.5-M4-KSN
M4
2.5
9
0.8
12
18
0.0005
73181900
YES
Stainless Steel-Spring pl...
GN 615.5-M5-KSN
M5
3.0
12
0.9
15
22
0.0010
73181900
YES
Stainless Steel-Spring pl...
GN 615.5-M6-KSN
M6
3.5
14
1.0
19
28
0.0017
73181900
YES
Stainless Steel-Spring pl...
GN 615.5-M8-KSN
M8
4.5
16
1.5
36
62
0.0036
73181900
YES
Stainless Steel-Spring pl...
GN 615.5-M10-KSN
M10
6.0
19
2.0
57
104
0.0068
73181900
YES
Stainless Steel-Spring pl...
GN 615.5-M12-KSN
M12
8.0
22
2.5
61
110
0.0097
73181900
YES
Stainless Steel-Spring pl...
GN 615.5-M16-KSN
M16
10.0
24
3.5
68
142
0.0225
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6319 - Spherical washers, Type D, female with d4 = d3
Ganter
19.06.2024
GN 615.5 - Stainless Steel-Spring plungers, Type KN, Stainless Steel A4, st...
Elesa+Ganter
21.06.2024
GN 615.9 - Spring plungers, Type K, Steel, standard spring load
Elesa+Ganter
21.06.2024
DIN 6319 - Sphercial washers, Type C, male
Ganter
19.06.2024
GN 615.5 - Stainless Steel-Spring plungers, Type KSN, Stainless Steel A4, h...
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表