目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 614.3 - Stainless Steel-Spring plungers with ball / without thread
Elesa+Ganter
分度及定位元件
GN 614.3
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn614_3/gn614_3.prj},{NB=Edelstahl-Druckstueck GN 614.3-4,5-NI (deactivated)},{PARTNUMBER=GN 614.3-4,5-NI},{D1=4,5},{D1X=4.5},{POS=unbetaetigt},{AUSWAHL=AUSGERASTET,EINGERASTET},{D2=3.2},{L=12.0},{W=0.95},{Z=0.25},{F=9.5},{END=16.5},{L1=11.200},{ALFA=330},{WEIGHT=0.0010},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
±0.04
[mm]
D2
[mm]
L
[mm]
W
Spring compression
[mm]
F
Spring load initial
[N]
END
Spring load end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Spring pl...
GN 614.3-2-NI
2
1.0
3.5
0.30
0.8
1.5
0.0002
73182900
YES
Stainless Steel-Spring pl...
GN 614.3-2,5-NI
2,5
1.5
5.0
0.40
2.8
4.7
0.0003
73182900
YES
Stainless Steel-Spring pl...
GN 614.3-3-NI
3
2.0
7.0
0.65
4.5
7.5
0.0004
73182900
YES
Stainless Steel-Spring pl...
GN 614.3-3,5-NI
3,5
2.5
9.0
0.80
6.0
14.5
0.0008
73182900
YES
Stainless Steel-Spring pl...
GN 614.3-4-NI
4
3.0
11.0
0.90
8.0
14.0
0.0010
73182900
YES
Stainless Steel-Spring pl...
GN 614.3-4,5-NI
4,5
3.2
12.0
0.95
9.5
16.5
0.0010
73182900
YES
Stainless Steel-Spring pl...
GN 614.3-5-NI
5
3.5
13.0
1.00
11.0
18.0
0.0015
73182900
YES
Stainless Steel-Spring pl...
GN 614.3-5,5-NI
5,5
4.0
14.0
1.20
15.5
25.0
0.0020
73182900
YES
Stainless Steel-Spring pl...
GN 614.3-6-NI
6
4.5
15.0
1.50
18.0
31.0
0.0020
73182900
YES
Stainless Steel-Spring pl...
GN 614.3-8-NI
8
6.0
18.0
2.00
24.0
45.0
0.0051
73182900
YES
Stainless Steel-Spring pl...
GN 614.3-10-NI
10
8.0
20.0
2.50
26.0
89.0
0.0083
73182900
YES
Stainless Steel-Spring pl...
GN 614.3-12-NI
12
10.0
22.0
3.50
41.0
86.0
0.0129
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表