目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 417 - Stainless Steel-Indexing plungers, Type D, with wire loop
Elesa+Ganter
分度及定位元件
GN 417 NI
GN 417 D
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn417_ni/gn417_d/gn417_d_asmtab.prj},{NB=Edelstahl-Rastbolzen GN 417-5-D-NI (deactivated)},{PARTNUMBER=GN 417-5-D-NI},{D1=5},{D2=16},{D3=7.2},{POS=0},{POSX=eingerastet,ausgerastet},{B1=28},{B2=22.0},{B3=8.0},{B4=4.3},{H1=9.5},{H2=4.5},{H3=13.50},{K1=18},{K2=5.0},{K3=10.0},{K4=7.0},{L1=5},{L2=15.5},{FEDERDRUCK=5},{FEDERDRUCK2=24},{RX1=4},{RX2=1.500},{VERS1=2},{VERS2=2},{DX2=8.420},{DX3=7.600},{LX1=4.500},{LX2=5.370},{LX3=2.000},{BX1=5.500},{WEIGHT=0.0243},{CTN=73181900},{ROHS=YES},{VER=1},{INFOEG=Produktdetails},{PPATH=gn417_d_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Pin h11 Bore +0,03/+0,08
[mm]
D3
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
-0.2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
K1
±0.05
[mm]
K2
[mm]
K3
[mm]
K4
[mm]
L1
[mm]
L2
[mm]
FEDERDRUCK
beginning
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Indexing ...
GN 417-4-D-NI
4
6.0
22
16.5
6.0
3.3
7.0
4.0
10.00
14
4.0
8.0
4.5
4
13.0
3
12
0.0132
73181900
YES
Stainless Steel-Indexing ...
GN 417-5-D-NI
5
7.2
28
22.0
8.0
4.3
9.5
4.5
13.50
18
5.0
10.0
7.0
5
15.5
5
24
0.0243
73181900
YES
Stainless Steel-Indexing ...
GN 417-6-D-NI
6
9.5
32
27.5
10.0
5.4
10.5
5.0
15.50
21
5.5
12.0
10.0
6
21.0
5
21
0.0418
73181900
YES
Stainless Steel-Indexing ...
GN 417-8-D-NI
8
11.8
34
33.0
12.0
5.4
12.5
6.0
18.50
23
5.5
12.0
15.5
8
26.0
6
22
0.0659
73181900
YES
Stainless Steel-Indexing ...
GN 417-10-D-NI
10
11.8
39
35.0
14.5
6.5
14.5
6.0
21.75
27
6.0
15.0
13.5
10
26.0
4
25
0.0905
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表