目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 124.2 - Stainless Steel-Locking pins with axial lock (Ball retainer)
Elesa+Ganter
分度及定位元件
GN 124.2
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn124_2/gn124_2.prj},{NB=Edelstahl-Steckbolzen mit Axialsicherung GN 124.2-8-30 (deactivated)},{PARTNUMBER=GN 124.2-8-30},{D1=8},{L1=30},{ZS=unbetaetigt},{D2=26},{D3=17.5},{K=8.7},{L2=22.0},{L3=6.3},{ANB=8},{AXH=15},{BL=40},{WEIGHT=0.0254},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails},{LL=4.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
-0.04/-0.08
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
K
[mm]
L2
[mm]
L3
[mm]
ANB
Locating bore
[mm]
AXH
Axial magnet holding force ~
[N]
BL
Load (Double sided shear force) according DIN 50141
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Locking p...
GN 124.2-6-10
6
10
26
17.5
6.5
22.0
5.0
6
8
22
0.0132
73182900
YES
Stainless Steel-Locking p...
GN 124.2-6-15
6
15
26
17.5
6.5
22.0
5.0
6
8
22
0.0150
73182900
YES
Stainless Steel-Locking p...
GN 124.2-6-20
6
20
26
17.5
6.5
22.0
5.0
6
8
22
0.0160
73182900
YES
Stainless Steel-Locking p...
GN 124.2-6-25
6
25
26
17.5
6.5
22.0
5.0
6
8
22
0.0170
73182900
YES
Stainless Steel-Locking p...
GN 124.2-6-30
6
30
26
17.5
6.5
22.0
5.0
6
8
22
0.0189
73182900
YES
Stainless Steel-Locking p...
GN 124.2-6-50
6
50
26
17.5
6.5
22.0
5.0
6
8
22
0.0160
73182900
YES
Stainless Steel-Locking p...
GN 124.2-8-15
8
15
26
17.5
8.7
22.0
6.3
8
15
40
0.0170
73182900
YES
Stainless Steel-Locking p...
GN 124.2-8-20
8
20
26
17.5
8.7
22.0
6.3
8
15
40
0.0160
73182900
YES
Stainless Steel-Locking p...
GN 124.2-8-25
8
25
26
17.5
8.7
22.0
6.3
8
15
40
0.0200
73182900
YES
Stainless Steel-Locking p...
GN 124.2-8-30
8
30
26
17.5
8.7
22.0
6.3
8
15
40
0.0254
73182900
YES
Stainless Steel-Locking p...
GN 124.2-8-50
8
50
26
17.5
8.7
22.0
6.3
8
15
40
0.0335
73182900
YES
Stainless Steel-Locking p...
GN 124.2-10-15
10
15
34
23.0
12.0
28.5
8.7
10
30
62
0.0391
73182900
YES
Stainless Steel-Locking p...
GN 124.2-10-20
10
20
34
23.0
12.0
28.5
8.7
10
30
62
0.0420
73182900
YES
Stainless Steel-Locking p...
GN 124.2-10-25
10
25
34
23.0
12.0
28.5
8.7
10
30
62
0.0451
73182900
YES
Stainless Steel-Locking p...
GN 124.2-10-30
10
30
34
23.0
12.0
28.5
8.7
10
30
62
0.0483
73182900
YES
Stainless Steel-Locking p...
GN 124.2-10-50
10
50
34
23.0
12.0
28.5
8.7
10
30
62
0.0590
73182900
YES
Stainless Steel-Locking p...
GN 124.2-12-20
12
20
34
23.0
14.5
28.5
9.5
12
32
90
0.0510
73182900
YES
Stainless Steel-Locking p...
GN 124.2-12-30
12
30
34
23.0
14.5
28.5
9.5
12
32
90
0.0589
73182900
YES
Stainless Steel-Locking p...
GN 124.2-12-40
12
40
34
23.0
14.5
28.5
9.5
12
32
90
0.0678
73182900
YES
Stainless Steel-Locking p...
GN 124.2-12-50
12
50
34
23.0
14.5
28.5
9.5
12
32
90
0.0749
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 124.1 - Stainless Steel-Locking pins with axial lock (magnetic)
Elesa+Ganter
21.06.2024
GN 822.8 - Mini indexing plungers, Type C with rest position
Elesa+Ganter
21.06.2024
GN 113.12 - Stainless Steel-Ball lock pins with L-Handle, Material AISI 630
Ganter
19.06.2024
GN 113.12 - Stainless Steel-Ball lock pins with L-Handle, Material AISI 630
Elesa+Ganter
21.06.2024
GN 412 - Indexing plungers with screw-on flange, Type C with rest position,...
Elesa+Ganter
21.06.2024
GN 314 - Stainless Steel-Locking pins with L-Handle, lockable, Identificati...
Ganter
19.06.2024
GN 111.2 - Retaining Cables,Type A with 2 key rings
Elesa+Ganter
21.06.2024
Cover Cap Screw-on Type
FATH
02.07.2024
GN 111.2 - Retaining Cables, Type B with fixing loop and key ring
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表