目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 807 - Clamping bolts, Type A, without protective cap
Elesa+Ganter
铰接夹
GN 807
GN 807 A
Powered by
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn807/gn807_a/gn_807_a_asmtab.prj},{NB=Andrückschraube GN 807-M8-96-A},{PARTNUMBER=GN 807-M8-96-A},{D1=8},{D1A=8.000},{D1B=6.647},{L1=96},{AUSWAHL=36,56,96},{D2=19},{H1=5.5},{H2=13.0},{L2=5.5},{M=6.8},{SW=13},{CTR=1.000},{WEIGHT=0.0430},{CTN=73181595},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn_807_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread/screw thread
[mm]
L1
[mm]
H1
[mm]
M
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping bolt GN 807-M4-2...
GN 807-M4-23-A
4
23
3.0
3.2
7
0.0050
73181595
YES
Clamping bolt GN 807-M5-3...
GN 807-M5-38-A
5
38
3.5
4.7
8
0.0087
73181595
YES
Clamping bolt GN 807-M6-2...
GN 807-M6-29-A
6
29
4.0
5.2
10
0.0110
73181595
YES
Clamping bolt GN 807-M6-4...
GN 807-M6-49-A
6
49
4.0
5.2
10
0.0160
73181595
YES
Clamping bolt GN 807-M8-3...
GN 807-M8-36-A
8
36
5.5
6.8
13
0.0240
73181595
YES
Clamping bolt GN 807-M8-5...
GN 807-M8-56-A
8
56
5.5
6.8
13
0.0260
73181595
YES
Clamping bolt GN 807-M8-9...
GN 807-M8-96-A
8
96
5.5
6.8
13
0.0430
73181595
YES
Clamping bolt GN 807-M10-...
GN 807-M10-43-A
10
43
6.5
8.4
16
0.0470
73181595
YES
Clamping bolt GN 807-M10-...
GN 807-M10-77-A
10
77
6.5
8.4
16
0.0653
73181595
YES
Clamping bolt GN 807-M10-...
GN 807-M10-127-A
10
127
6.5
8.4
16
0.0920
73181595
YES
Clamping bolt GN 807-M12-...
GN 807-M12-53-A
12
53
7.5
10.8
18
0.0750
73181595
YES
Clamping bolt GN 807-M12-...
GN 807-M12-88-A
12
88
7.5
10.8
18
0.1065
73181595
YES
Clamping bolt GN 807-M12-...
GN 807-M12-128-A
12
128
7.5
10.8
18
0.0129
73181595
YES
Clamping bolt GN 807-M14-...
GN 807-M14-54-A
14
54
9.0
12.8
21
0.1090
73181595
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表