目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 2291 - Hinges wings for aluminum profiles / panel elements, Type AF, exterior hinge wing
Elesa+Ganter
铰链及连接件
GN 2291
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn2291/gn2291_af.prj},{NB=Scharnierfluegel GN 2291-43-80-AF-C-EL},{PARTNUMBER=GN 2291-43-80-AF-C-EL},{L1=43},{L2=80},{D1=6.6},{D2=14},{D3=8},{L3=36},{M1=20.4},{M2=50},{M3=-},{M4=-},{S1=3.5},{K=C- mit Senkbohrungen},{WEIGHT=0.0450},{CTN=76169990},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
S1
[mm]
K
Identification no.
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge wing GN 2291-43-40-...
GN 2291-43-40-AF-A-EL
43
40
-
14
8
36
-
-
-
-
3.5
A - without bores
0.0230
76169990
YES
Hinge wing GN 2291-43-40-...
GN 2291-43-40-AF-C-EL
43
40
6.6
14
8
36
20.4
-
-
-
3.5
C - with countersunk hole...
0.0230
76169990
YES
Hinge wing GN 2291-43-80-...
GN 2291-43-80-AF-A-EL
43
80
-
14
8
36
-
-
-
-
3.5
A - without bores
0.0470
76169990
YES
Hinge wing GN 2291-43-80-...
GN 2291-43-80-AF-C-EL
43
80
6.6
14
8
36
20.4
50
-
-
3.5
C - with countersunk hole...
0.0450
76169990
YES
Hinge wing GN 2291-43-250...
GN 2291-43-250-AF-A-EL
43
250
-
14
8
36
-
-
-
-
3.5
A - without bores
0.1460
76169990
YES
Hinge wing GN 2291-43-250...
GN 2291-43-250-AF-C-EL
43
250
6.6
14
8
36
20.4
-
50
150
3.5
C - with countersunk hole...
0.1440
76169990
YES
Hinge wing GN 2291-43-400...
GN 2291-43-400-AF-A-EL
43
400
-
14
8
36
-
-
-
-
3.5
A - without bores
0.2330
76169990
YES
Hinge wing GN 2291-43-400...
GN 2291-43-400-AF-C-EL
43
400
6.6
14
8
36
20.4
-
50
150
3.5
C - with countersunk hole...
0.2310
76169990
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表