目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
L.652-S-p - Safety adjustable handles
Elesa+Ganter
固定及旋转手柄
L.652-S
L.652-S p
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/l_652_s_combi/l_652_s_p/l_652_s_p.prj},{NB=Safety adjustable handles L.652-S/67 p-M6x16},{PARTNUMBER=32552},{DESCRIPTION=L.652-S/67 p-M6x16},{DIM01=67},{DIM02=M6},{NDM=6},{DIM03=16},{S1=16},{DIM04=41},{DIM05=12},{DIM06=29.0},{DIM07=4.0},{DIM08=16},{DIM09=18},{WEIGHT=27},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
S
[mm]
DIM04
H
[mm]
DIM05
d1
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
l
[mm]
DIM09
Teeth nr
ⁿ/ₐ
WEIGHT
重量
[g]
Safety adjustable handles...
32541
L.652-S/67 p-M5x10
67
M5
16
41
12
29.0
4.0
10
18
23
Safety adjustable handles...
32542
L.652-S/67 p-M5x16
67
M5
16
41
12
29.0
4.0
16
18
25
Safety adjustable handles...
32552
L.652-S/67 p-M6x16
67
M6
16
41
12
29.0
4.0
16
18
27
Safety adjustable handles...
32553
L.652-S/67 p-M6x25
67
M6
16
41
12
29.0
4.0
25
18
30
Safety adjustable handles...
32571
L.652-S/80 p-M8x20
80
M8
20
47
15
31.5
5.5
20
20
43
Safety adjustable handles...
32572
L.652-S/80 p-M8x25
80
M8
20
47
15
31.5
5.5
25
20
45
Safety adjustable handles...
32582
L.652-S/80 p-M10x30
80
M10
20
47
15
31.5
5.5
30
20
51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表